These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinc Plated Steel, AISI 304 Stainless Steel, Steel, Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Closed Length | Extended Length | Overall Length | Material | Load Capacity | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 98.7966 - £ 109.7713 | Request the lead time here |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 168.0566 - £ 186.7295 | Request the lead time here |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 123.9115 - £ 137.6822 | Request the lead time here |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 31.9632 - £ 39.4521 | Request the lead time here |
21.654 in
550.0 mm
|
43.307 in
1100.0 mm
|
43.307 in
1100.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| £ 111.6066 - £ 124.0101 | 4 In stock |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 133.4574 - £ 148.2874 | Request the lead time here |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 31.372 - £ 34.8578 | Request the lead time here |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 25.7307 - £ 28.5883 | 1 In stock |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 23.6737 - £ 26.2973 | Request the lead time here |
13.78 in
350.0 mm
|
27.559 in
700.0 mm
|
27.559 in
700.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| £ 78.3377 - £ 87.046 | Request the lead time here |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 32.7023 - £ 36.3359 | Request the lead time here |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 149.4329 - £ 166.0365 | Request the lead time here |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
AISI 304 Stainless Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 40.4006 - £ 44.884 | Request the lead time here |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 49.6015 - £ 55.1074 | Request the lead time here |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 29.549 - £ 32.8254 | Request the lead time here |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 18.599 - £ 20.6683 | Request the lead time here |
9.843 in
250.0 mm
|
19.685 in
500.0 mm
|
19.685 in
500.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| £ 45.1673 - £ 50.1804 | Request the lead time here |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| £ 27.1841 - £ 30.2019 | Request the lead time here |
15.748 in
400.0 mm
|
31.496 in
800.0 mm
|
31.496 in
800.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| £ 27.0733 - £ 33.429 | Request the lead time here |
19.685 in
500.0 mm
|
39.37 in
1000.0 mm
|
39.37 in
1000.0 mm
|
Zinc Plated Steel
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| £ 38.6022 - £ 42.8886 | Request the lead time here |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Zinc Plated Steel
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue