Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.0975 - £ 0.1084 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
6.4 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
4.8 mm
£ 0.121 - £ 0.1494 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
19.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1227 - £ 0.1355 9000 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
25.4 mm
LCBS-4-10-19 £ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
6.4 mm
LCBS-4-4-01 £ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
6.4 mm
MSP-8-01 £ 0.0934 - £ 0.1038 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
12.7 mm
£ 0.1505 - £ 0.1729 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
28.6 mm
£ 0.173 - £ 0.1988 Request the lead time here
3.2 mm
3.2 mm
1.6 mm
1.6 mm
14.3 mm
£ 0.9383 - £ 0.978 Request the lead time here
3.8 mm
3.8 mm
0.8 - 1.6 mm
0.8 - 1.6 mm
30.7 mm
£ 0.0999 - £ 0.111 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.3756 - £ 0.3756 Request the lead time here
3.9 mm
3.9 mm
1.6 mm
1.6 mm
25.4 mm
£ 0.1505 - £ 0.1729 Request the lead time here
3.9 mm
3.9 mm
1.57 mm
1.57 mm
22.2 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
34.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
9.5 mm
£ 0.121 - £ 0.1494 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
4.8 mm
MSPM-14-01 £ 0.1046 - £ 0.1163 2000 In stock
3.18 mm
3.18 mm
1.57 mm
1.57 mm
22.2 mm
  • of 39
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

MSP-4-01

Price Range
£ 0.1084 - £ 0.0975

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

LCBS-4-12-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

LCBS-4-3-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

LNCBS-12-01

Price Range
£ 0.1494 - £ 0.121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

LCBS-4-8-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

LCBS-4-16-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

LCBS-4-10-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

LCBS-4-4-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-2 Natural

LCBS-4-4-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

MSP-8-01

Price Range
£ 0.1038 - £ 0.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 28.6 mm Nylon 6/6 UL94 V-2 Natural

MSP-18-01

Price Range
£ 0.1729 - £ 0.1505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 14.3 mm PA UL94 V-0 Natural

MSPM-9-19

Price Range
£ 0.1988 - £ 0.173

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm
Snap Lock Support 30.7 mm PA UL94 V-2 Natural

100518000002

Price Range
£ 0.978 - £ 0.9383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Hole Diameter A
    3.8 mm
  • Hole Diameter B
    3.8 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

MSP-10-01

Price Range
£ 0.111 - £ 0.0999

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 25.4 mm PA UL94 V-2 Natural

463811

Price Range
£ 0.3756 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.8 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

MSP-14-01

Price Range
£ 0.1729 - £ 0.1505

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 34.9 mm Nylon 6/6 UL94 V-0 Natural

LCBS-4-22-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

LCBS-4-6-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

LNCBS-3-01

Price Range
£ 0.1494 - £ 0.121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Extended Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

MSPM-14-01

Price Range
£ 0.1163 - £ 0.1046

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.18 mm