Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Series Code :SR2719 ,SR2727
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1135 - £ 0.1158 | Request the lead time here |
0.079 in
2.0 mm
|
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1617 - £ 0.1853 | Request the lead time here |
0.098 in
2.5 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.752 in
19.1 mm
|
||
| £ 0.2962 - £ 0.3075 | Request the lead time here |
0.157 in
4.0 mm
|
0.185 in
4.7 mm
|
0.039 - 0.071 in
1.0 - 1.8 mm
|
0.016 - 0.079 in
0.4 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.248 in
31.7 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| £ 0.1688 - £ 0.1874 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.874 in
22.2 mm
|
||
| £ 0.1412 - £ 0.1559 | 10000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
| £ 0.2642 - £ 0.2935 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1 in
25.4 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.126 in
28.6 mm
|
||
| LCBS-14-01 | £ 0.1227 - £ 0.1355 | 5000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
|
| £ 0.1227 - £ 0.1355 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.126 in
28.6 mm
|
||
| LCBS-20-19 | £ 0.1412 - £ 0.1559 | 3000 In stock |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.248 in
31.7 mm
|
|
| £ 0.1688 - £ 0.1874 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 in
1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.189 in
4.8 mm
|
||
| £ 0.1412 - £ 0.1559 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0884 - £ 0.0941 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.752 in
19.1 mm
|
||
| £ 0.1227 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue