Menu Search

Edge Wire Saddles

In stock

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Thickness Range Overall Width Overall Height View
£ 0.0665 - £ 0.083 3070 In stock
11.3 mm
6.1 mm
£ 0.0765 - £ 0.0954 Request the lead time here
20.0 mm
10.0 mm
10009789 £ 0.2015 - £ 0.2289 8000 In stock
30.4 mm
12.1 mm
10005927 £ 0.0665 - £ 0.083 2000 In stock
20.0 mm
10.0 mm
£ 0.1766 - £ 0.2015 Request the lead time here
31.0 mm
19.0 mm
£ 0.1754 - £ 0.2002 52245 In stock
28.8 mm
24.9 mm
£ 0.0665 - £ 0.083 13540 In stock
20.0 mm
10.0 mm
£ 0.1754 - £ 0.2002 Request the lead time here
19.8 mm
16.3 mm
£ 0.1933 - £ 0.2148 3076 In stock
31.0 mm
19.0 mm
£ 0.1754 - £ 0.2002 29921 In stock
26.8 mm
33.3 mm
£ 0.1094 - £ 0.1094 9000 In stock
21.6 mm
11.2 mm
£ 0.0665 - £ 0.083 17500 In stock
20.0 mm
10.0 mm
£ 0.1754 - £ 0.2002 16511 In stock
26.8 mm
24.9 mm
10013908 £ 0.2017 - £ 0.2303 16031 In stock
19.8 mm
16.3 mm
£ 0.0665 - £ 0.083 10000 In stock
16.2 mm
6.1 mm
£ 0.1601 - £ 0.17 290 In stock
28.0 mm
23.2 mm
£ 0.2017 - £ 0.2303 6074 In stock
26.8 mm
24.9 mm
10009796 £ 0.2226 - £ 0.2537 5438 In stock
30.4 mm
12.1 mm
10005941 £ 0.0694 - £ 0.0951 930 In stock
21.6 mm
10.6 mm
£ 0.0765 - £ 0.0954 Request the lead time here
20.0 mm
10.0 mm
  • of 2
Wire Saddle Natural Nylon 6/6

10005934

Price Range
£ 0.083 - £ 0.0665

Stock Levels
3070 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

10108536

Price Range
£ 0.0954 - £ 0.0765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Hinged Edge 8.5 mm 19.6 mm Nylon 6/6

10009789

Price Range
£ 0.2289 - £ 0.2015

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

10005927

Price Range
£ 0.083 - £ 0.0665

Stock Levels
2000 In stock
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Hinged Edge 12.0 mm 19.6 mm Nylon 6/6

10009765

Price Range
£ 0.2015 - £ 0.1766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 14.7 mm 16.8 mm Nylon 6/6

10013939

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
52245 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    14.7 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

10005910

Price Range
£ 0.083 - £ 0.0665

Stock Levels
13540 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 7.4 mm 11.6 mm Nylon 6/6

10013892

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 12.0 mm 19.6 mm PA

10009772

Price Range
£ 0.2148 - £ 0.1933

Stock Levels
3076 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
Cable Grommet Edge 23.1 mm 22.8 mm Nylon 6/6

10013946

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
29921 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    23.1 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 6.5 mm 11.7 mm PA

10644737

Price Range
£ 0.1094 - £ 0.1094

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    6.6 mm
  • Inside Height
    6.5 mm
Wire Saddle 6.5 mm 11.6 mm Black Nylon 6/6

10005897

Price Range
£ 0.083 - £ 0.0665

Stock Levels
17500 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.2 mm
Cable Grommet Edge 15.0 mm 16.7 mm Nylon 6/6

10013915

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
16511 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 7.4 mm 11.6 mm PA

10013908

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
16031 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
Cable Grommet Edge 5.0 mm 10.0 mm Nylon 6/6

10005903

Price Range
£ 0.083 - £ 0.0665

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 11.2 mm 21.0 mm Natural Nylon 6/6

10005866

Price Range
£ 0.17 - £ 0.1601

Stock Levels
290 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Depth
    6.2 mm
  • Inside Height
    7.75 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge Holding 15.0 mm 16.7 mm PA

10013922

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
6074 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
Cable Grommet Hinged Edge 8.5 mm 19.6 mm Nylon 6/6

10009796

Price Range
£ 0.2537 - £ 0.2226

Stock Levels
5438 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.7 mm Nylon 6/6

10005941

Price Range
£ 0.0951 - £ 0.0694

Stock Levels
930 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

10108543

Price Range
£ 0.0954 - £ 0.0765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm