Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Series Code :SR1834
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Panel Thickness Range | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|
| 10005927 | £ 0.0665 - £ 0.083 | 2000 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.1754 - £ 0.2002 | 29921 In stock |
|
1.055 in
26.8 mm
|
1.311 in
33.3 mm
|
||
| £ 0.1933 - £ 0.2148 | 3076 In stock |
|
1.22 in
31.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1766 - £ 0.2015 | Request the lead time here |
|
1.22 in
31.0 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0665 - £ 0.083 | 13540 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1754 - £ 0.2002 | 52245 In stock |
|
1.134 in
28.8 mm
|
0.98 in
24.9 mm
|
||
| £ 0.0665 - £ 0.083 | 3070 In stock |
|
0.445 in
11.3 mm
|
0.24 in
6.1 mm
|
||
| £ 0.0765 - £ 0.0954 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| 10009789 | £ 0.2015 - £ 0.2289 | 8000 In stock |
|
1.197 in
30.4 mm
|
0.476 in
12.1 mm
|
|
| £ 0.2017 - £ 0.2303 | 6074 In stock |
|
1.055 in
26.8 mm
|
0.98 in
24.9 mm
|
||
| £ 0.1094 - £ 0.1094 | 9000 In stock |
|
0.85 in
21.6 mm
|
0.441 in
11.2 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
0.78 in
19.8 mm
|
0.642 in
16.3 mm
|
||
| 10005941 | £ 0.0694 - £ 0.0951 | 930 In stock |
|
0.85 in
21.6 mm
|
0.417 in
10.6 mm
|
|
| £ 0.0765 - £ 0.0954 | Request the lead time here |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
| 10009796 | £ 0.2226 - £ 0.2537 | 5438 In stock |
|
1.197 in
30.4 mm
|
0.476 in
12.1 mm
|
|
| £ 0.1754 - £ 0.2002 | 16511 In stock |
|
1.055 in
26.8 mm
|
0.98 in
24.9 mm
|
||
| 10013908 | £ 0.2017 - £ 0.2303 | 16031 In stock |
|
0.78 in
19.8 mm
|
0.642 in
16.3 mm
|
|
| £ 0.1601 - £ 0.17 | 290 In stock |
|
1.102 in
28.0 mm
|
0.913 in
23.2 mm
|
||
| £ 0.0665 - £ 0.083 | 10000 In stock |
|
0.638 in
16.2 mm
|
0.24 in
6.1 mm
|
||
| £ 0.0665 - £ 0.083 | 17500 In stock |
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm