Menu Search

Edge Wire Saddles

In stock

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range Overall Width Overall Height View
£ 0.1094 - £ 0.1094 9000 In stock
21.6 mm
11.2 mm
EWSJS-1-01 £ 0.0694 - £ 0.0951 Request the lead time here
21.6 mm
10.6 mm
£ 0.0765 - £ 0.0954 9000 In stock
20.0 mm
10.0 mm
£ 0.0765 - £ 0.0954 Request the lead time here
20.0 mm
10.0 mm
£ 0.0665 - £ 0.083 Request the lead time here
11.3 mm
6.1 mm
HEWSE-25-01 £ 0.2015 - £ 0.2289 10000 In stock
30.4 mm
12.1 mm
£ 0.1754 - £ 0.2002 9000 In stock
19.8 mm
16.3 mm
EWSE-3-01 £ 0.0665 - £ 0.083 5673 In stock
20.0 mm
10.0 mm
£ 0.1933 - £ 0.2148 13000 In stock
31.0 mm
19.0 mm
HEWSE-25-19 £ 0.2226 - £ 0.2537 Request the lead time here
30.4 mm
12.1 mm
£ 0.1754 - £ 0.2002 86000 In stock
26.8 mm
33.3 mm
£ 0.0665 - £ 0.083 Request the lead time here
20.0 mm
10.0 mm
£ 0.0665 - £ 0.083 Request the lead time here
20.0 mm
10.0 mm
£ 0.1754 - £ 0.2002 Request the lead time here
26.8 mm
24.9 mm
£ 0.1766 - £ 0.2015 Request the lead time here
31.0 mm
19.0 mm
£ 0.1754 - £ 0.2002 19433 In stock
28.8 mm
24.9 mm
£ 0.0665 - £ 0.083 Request the lead time here
16.2 mm
6.1 mm
£ 0.2017 - £ 0.2303 Request the lead time here
26.8 mm
24.9 mm
LEWSE-14-19 £ 0.2017 - £ 0.2303 Request the lead time here
19.8 mm
16.3 mm
£ 0.1601 - £ 0.17 3000 In stock
28.0 mm
23.2 mm
  • of 2
Cable Grommet Edge Holding 6.5 mm 11.7 mm PA

EWSJS-1-19

Price Range
£ 0.1094 - £ 0.1094

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    6.6 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge 6.5 mm 11.7 mm Nylon 6/6

EWSJS-1-01

Price Range
£ 0.0951 - £ 0.0694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
  • Minimum Panel Thickness
    0.8 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

EWSE-1-19

Price Range
£ 0.0954 - £ 0.0765

Stock Levels
9000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Edge Holding 6.5 mm 11.6 mm PA

EWSE-3-19

Price Range
£ 0.0954 - £ 0.0765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
Wire Saddle Natural Nylon 6/6

EWSE-8.1-01

Price Range
£ 0.083 - £ 0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Hinged Edge 8.5 mm 19.6 mm Nylon 6/6

HEWSE-25-01

Price Range
£ 0.2289 - £ 0.2015

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 7.4 mm 11.6 mm Nylon 6/6

LEWSE-14-01

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

EWSE-3-01

Price Range
£ 0.083 - £ 0.0665

Stock Levels
5673 In stock
Attributes
  • Colour
    Grey
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge Holding 12.0 mm 19.6 mm PA

HEWSE-22-19

Price Range
£ 0.2148 - £ 0.1933

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
Cable Grommet Hinged Edge 8.5 mm 19.6 mm PA66

HEWSE-25-19

Price Range
£ 0.2537 - £ 0.2226

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    8.5 mm
  • Maximum Panel Thickness
    2.0 mm
Cable Grommet Edge 23.1 mm 22.8 mm Nylon 6/6

LEWSE-27-01

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
86000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    23.1 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle 6.5 mm 11.6 mm Black Nylon 6/6

EWSE-1-01

Price Range
£ 0.083 - £ 0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.2 mm
Cable Grommet Edge 6.5 mm 11.6 mm Nylon 6/6

EWSE-2-01

Price Range
£ 0.083 - £ 0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.8 mm
  • Inside Height
    6.5 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 15.0 mm 16.7 mm Nylon 6/6

LEWSE-19-01

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Hinged Edge 12.0 mm 19.6 mm Nylon 6/6

HEWSE-22-01

Price Range
£ 0.2015 - £ 0.1766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Hinged Edge
  • Depth
    6.6 mm
  • Inside Height
    12.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 14.7 mm 16.8 mm Nylon 6/6

LEWSE-21-01

Price Range
£ 0.2002 - £ 0.1754

Stock Levels
19433 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    4.6 mm
  • Inside Height
    14.7 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge 5.0 mm 10.0 mm Nylon 6/6

EWSE-12.8-01

Price Range
£ 0.083 - £ 0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge
  • Depth
    3.6 mm
  • Inside Height
    5.0 mm
  • Maximum Panel Thickness
    1.6 mm
Cable Grommet Edge Holding 15.0 mm 16.7 mm PA

LEWSE-19-19

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    15.0 mm
Cable Grommet Edge Holding 7.4 mm 11.6 mm PA

LEWSE-14-19

Price Range
£ 0.2303 - £ 0.2017

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Saddle Type
    Rectangular
  • Depth
    4.6 mm
  • Inside Height
    7.4 mm
Wire Saddle 11.2 mm 21.0 mm Natural Nylon 6/6

EHWSE-1-01

Price Range
£ 0.17 - £ 0.1601

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Edge Holding
  • Depth
    6.2 mm
  • Inside Height
    7.75 mm
  • Maximum Panel Thickness
    2.0 mm