Menu Search

Expansion Sealing Plugs - Inch

In production

These imperial-sized expansion sealing plugs are intended to offer efficient, high-pressure sealing of apertures or cavities, obstructing the entry of dust, moisture, air and gas.

The expander ball is inserted into the plug sleeve. The plug ball's separate grooved sealing rings are pushed into the housing. It stays in place with the ball pressed up against the counterbore shoulder.

It is simple to install since it does not need tapping, reaming, machining of O-ring grooves, or using tapes or sealants. Commonly used in applications, including fluid power systems, pneumatic systems, hydraulic systems, industrial and valves.

  • It offers efficient, high-pressure sealing of apertures or cavities.
  • Obstructs the entry of dust, moisture, air and gas.
  • Used in applications, including fluid power systems, and pneumatic systems.
Series Code: SRP0192, SRP0191

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
101 results
Product SKUs information
Item Code Price range Availability Ball Material Plug Type l2 d2 +0.004|-0.000 Body Material l1 d1 View
Request the lead time here
316 Stainless Steel
Short
0.43"
0.3437"
316 Stainless Steel
0.307"
0.3437"
Request the lead time here
Steel
Standard
0.21"
0.1562"
303 Stainless Steel
0.157"
0.1562"
Request the lead time here
Steel
Standard
0.71"
0.4687"
303 Stainless Steel
0.512"
0.4687"
Request the lead time here
Steel
Standard
0.59"
0.4062"
Zinc Plated Steel
0.437"
0.4062"
Request the lead time here
Steel
Standard
0.60"
0.3750"
Zinc Plated Steel
0.433"
0.3750"
Request the lead time here
303 Stainless Steel
Standard
0.40"
0.2812"
Aluminium
0.295"
0.2812"
Request the lead time here
303 Stainless Steel
Standard
0.46"
0.3125"
303 Stainless Steel
0.334"
0.3125"
Request the lead time here
316 Stainless Steel
Standard
0.28"
0.1875"
316 Stainless Steel
0.216"
0.1875"
Request the lead time here
Steel
Standard
0.40"
0.2812"
303 Stainless Steel
0.295"
0.2812"
Request the lead time here
303 Stainless Steel
Standard
0.53"
0.3437"
303 Stainless Steel
0.394"
0.3437"
Request the lead time here
303 Stainless Steel
Standard
0.28"
0.2187"
303 Stainless Steel
0.220"
0.2187"
Request the lead time here
Steel
Standard
0.28"
0.2187"
Zinc Plated Steel
0.220"
0.2187"
Request the lead time here
303 Stainless Steel
Standard
0.40"
0.2812"
303 Stainless Steel
0.295"
0.2812"
Request the lead time here
316 Stainless Steel
Standard
0.28"
0.2187"
316 Stainless Steel
0.220"
0.2187"
Request the lead time here
303 Stainless Steel
Standard
0.60"
0.3750"
Aluminium
0.433"
0.3750"
Request the lead time here
303 Stainless Steel
Standard
0.34"
0.2500"
Aluminium
0.256"
0.2500"
Request the lead time here
Steel
Standard
0.40"
0.2812"
Zinc Plated Steel
0.295"
0.2812"
Request the lead time here
Steel
Standard
0.53"
0.3437"
Zinc Plated Steel
0.394"
0.3437"
Request the lead time here
Steel
Standard
0.68"
0.4375"
303 Stainless Steel
0.515"
0.4375"
Request the lead time here
Steel
Standard
0.68"
0.4375"
Zinc Plated Steel
0.515"
0.4375"
  • of 6
Expansion Sealing Plug

20208332


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Short
  • d1
    0.3437"
  • l1
    0.307"
  • l2
    0.43"
  • d2 +0.004|-0.000
    0.3437"
Expansion Sealing Plug

20208417


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.1562"
  • l1
    0.157"
  • l2
    0.21"
  • d2 +0.004|-0.000
    0.1562"
Expansion Sealing Plug

20208882


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.4687"
  • l1
    0.512"
  • l2
    0.71"
  • d2 +0.004|-0.000
    0.4687"
Expansion Sealing Plug

20208813


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.4062"
  • l1
    0.437"
  • l2
    0.59"
  • d2 +0.004|-0.000
    0.4062"
Expansion Sealing Plug

20208769


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.3750"
  • l1
    0.433"
  • l2
    0.60"
  • d2 +0.004|-0.000
    0.3750"
Expansion Sealing Plug

20208615


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2812"
  • l1
    0.295"
  • l2
    0.40"
  • d2 +0.004|-0.000
    0.2812"
Expansion Sealing Plug

20208639


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.3125"
  • l1
    0.334"
  • l2
    0.46"
  • d2 +0.004|-0.000
    0.3125"
Expansion Sealing Plug

20208455


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.1875"
  • l1
    0.216"
  • l2
    0.28"
  • d2 +0.004|-0.000
    0.1875"
Expansion Sealing Plug

20208592


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2812"
  • l1
    0.295"
  • l2
    0.40"
  • d2 +0.004|-0.000
    0.2812"
Expansion Sealing Plug

20208684


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.3437"
  • l1
    0.394"
  • l2
    0.53"
  • d2 +0.004|-0.000
    0.3437"
Expansion Sealing Plug

20208486


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2187"
  • l1
    0.220"
  • l2
    0.28"
  • d2 +0.004|-0.000
    0.2187"
Expansion Sealing Plug

20208523


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2187"
  • l1
    0.220"
  • l2
    0.28"
  • d2 +0.004|-0.000
    0.2187"
Expansion Sealing Plug

20208585


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2812"
  • l1
    0.295"
  • l2
    0.40"
  • d2 +0.004|-0.000
    0.2812"
Expansion Sealing Plug

20208509


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2187"
  • l1
    0.220"
  • l2
    0.28"
  • d2 +0.004|-0.000
    0.2187"
Expansion Sealing Plug

20208752


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.3750"
  • l1
    0.433"
  • l2
    0.60"
  • d2 +0.004|-0.000
    0.3750"
Expansion Sealing Plug

20208561


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2500"
  • l1
    0.256"
  • l2
    0.34"
  • d2 +0.004|-0.000
    0.2500"
Expansion Sealing Plug

20208622


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.2812"
  • l1
    0.295"
  • l2
    0.40"
  • d2 +0.004|-0.000
    0.2812"
Expansion Sealing Plug

20208721


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.3437"
  • l1
    0.394"
  • l2
    0.53"
  • d2 +0.004|-0.000
    0.3437"
Expansion Sealing Plug

20208837


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.4375"
  • l1
    0.515"
  • l2
    0.68"
  • d2 +0.004|-0.000
    0.4375"
Expansion Sealing Plug

20208868


Stock Levels
Request the lead time here
Attributes
  • Plug Type
    Standard
  • d1
    0.4375"
  • l1
    0.515"
  • l2
    0.68"
  • d2 +0.004|-0.000
    0.4375"