Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Designed to protect the raised face of a flange from dirt, moisture, paint and sandblasting during production, handling, and transportation. Provides a snug fit for convenient protection of parts, and is easy to install and remove. The range accommodates various nominal diameters.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCXFRPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Specifications | d | Nominal Pipe Size | D | H | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3041 - £ 0.4731 | Request the lead time here |
|
1.772 in
45.0 mm
|
1 1/2"
|
3.445 in
87.5 mm
|
1.161 in
29.5 mm
|
||
| £ 0.1807 - £ 0.2811 | Request the lead time here |
|
0.937 in
23.8 mm
|
3/4"
|
2.295 in
58.3 mm
|
0.63 in
16.0 mm
|
||
| £ 3.1503 - £ 4.9005 | Request the lead time here |
|
10.512 in
267.0 mm
|
10"
|
13.583 in
345.0 mm
|
1.752 in
44.5 mm
|
||
| £ 0.2424 - £ 0.377 | Request the lead time here |
|
1.181 in
30.0 mm
|
1"
|
2.756 in
70.0 mm
|
0.768 in
19.5 mm
|
||
| £ 0.4745 - £ 0.7381 | Request the lead time here |
|
2.811 in
71.4 mm
|
2 1/2"
|
4.795 in
121.8 mm
|
1.339 in
34.0 mm
|
||
| £ 1.0772 - £ 1.6757 | Request the lead time here |
|
5.264 in
133.7 mm
|
5"
|
7.461 in
189.5 mm
|
1.437 in
36.5 mm
|
||
| £ 0.6027 - £ 0.9375 | Request the lead time here |
|
3.346 in
85.0 mm
|
3"
|
5.394 in
137.0 mm
|
1.358 in
34.5 mm
|
||
| £ 0.163 - £ 0.2536 | Request the lead time here |
DN 15
|
|
1/2"
|
|
0.63 in
16.0 mm
|
||
| £ 0.2793 - £ 0.4345 | Request the lead time here |
|
1.531 in
38.9 mm
|
1 1/4"
|
3.071 in
78.0 mm
|
1.15 in
29.2 mm
|
||
| £ 4.2529 - £ 6.6157 | Request the lead time here |
|
12.362 in
314.0 mm
|
12"
|
16.063 in
408.0 mm
|
2.382 in
60.5 mm
|
||
| £ 1.7286 - £ 2.6889 | Request the lead time here |
|
6.402 in
162.6 mm
|
6"
|
8.504 in
216.0 mm
|
1.437 in
36.5 mm
|
||
| £ 0.8611 - £ 1.3394 | Request the lead time here |
|
4.252 in
108.0 mm
|
4"
|
6.417 in
163.0 mm
|
1.398 in
35.5 mm
|
||
| £ 0.3777 - £ 0.5876 | Request the lead time here |
|
2.205 in
56.0 mm
|
2"
|
4.055 in
103.0 mm
|
1.157 in
29.4 mm
|
||
| £ 2.3336 - £ 3.63 | Request the lead time here |
|
8.346 in
212.0 mm
|
8"
|
10.63 in
270.0 mm
|
1.752 in
44.5 mm