Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Material: LDPE Colour: Yellow Series Code: SR1354
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | Fitting Shape | d1 | D | H | Compatible Nominal Pipe Sizes (All) | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 21.0346 - £ 21.474 | Request the lead time here |
10.236 in
260.0 mm
|
Barrelled Profile
|
9.724 in
247.0 mm
|
13.583 in
345.0 mm
|
|
DN 250;ANSI 10
|
1
|
||
£ 25.4995 - £ 25.4995 | Request the lead time here |
3.937 in
100.0 mm
|
Barrelled Profile
|
3.543 in
90.0 mm
|
6.496 in
165.0 mm
|
|
None
|
1
|
||
£ 0.1967 - £ 0.306 | Request the lead time here |
1.772 in
45.0 mm
|
Finned Profile
|
|
1.772 in
45.0 mm
|
0.65 in
16.5 mm
|
DN 15;ANSI 1/2
|
3
|
||
494287 | £ 0.5334 - £ 0.8297 | 83 In stock |
3.465 in
88.0 mm
|
Finned Profile
|
|
3.465 in
88.0 mm
|
1.161 in
29.5 mm
|
DN 40;
ANSI 1-1/2
|
3
|
|
£ 30.985 - £ 31.6086 | Request the lead time here |
12.205 in
310.0 mm
|
Barrelled Profile
|
11.614 in
295.0 mm
|
16.142 in
410.0 mm
|
|
DN 300;ANSI 12
|
1
|
||
£ 23.6285 - £ 23.6285 | Request the lead time here |
4.213 in
107.0 mm
|
Barrelled Profile
|
3.937 in
100.0 mm
|
6.378 in
162.0 mm
|
|
DN 100;ANSI 4
|
1
|
||
£ 19.277 - £ 19.6739 | Request the lead time here |
7.874 in
200.0 mm
|
Barrelled Profile
|
7.283 in
185.0 mm
|
12.205 in
310.0 mm
|
|
None
|
1
|
||
£ 27.9375 - £ 27.9375 | Request the lead time here |
5.197 in
132.0 mm
|
Barrelled Profile
|
4.843 in
123.0 mm
|
7.402 in
188.0 mm
|
|
DN 125;ANSI 5
|
1
|
||
£ 12.4025 - £ 12.6576 | Request the lead time here |
5.906 in
150.0 mm
|
Barrelled Profile
|
5.512 in
140.0 mm
|
9.646 in
245.0 mm
|
|
None
|
1
|
||
£ 130.3609 - £ 130.3609 | Request the lead time here |
23.465 in
596.0 mm
|
Barrelled Profile
|
22.441 in
570.0 mm
|
28.543 in
725.0 mm
|
|
DN 600;ANSI 24
|
1
|
||
£ 2.1717 - £ 2.413 | 18 In stock |
10.63 in
270.0 mm
|
Finned Profile
|
|
10.63 in
270.0 mm
|
1.614 in
41.0 mm
|
DN 200;ANSI 8
|
3
|
||
£ 2.6863 - £ 4.1788 | Request the lead time here |
13.583 in
345.0 mm
|
Finned Profile
|
|
13.583 in
345.0 mm
|
1.752 in
44.5 mm
|
DN 250;ANSI 10
|
3
|
||
£ 79.5744 - £ 79.5744 | Request the lead time here |
19.449 in
494.0 mm
|
Barrelled Profile
|
18.583 in
472.0 mm
|
24.606 in
625.0 mm
|
|
DN 500;ANSI 20
|
1
|
||
494285 | £ 0.4065 - £ 0.6323 | Request the lead time here |
2.756 in
70.0 mm
|
Finned Profile
|
|
2.756 in
70.0 mm
|
0.768 in
19.5 mm
|
DN 25;ANSI 1
|
3
|
|
£ 1.3191 - £ 1.4657 | Request the lead time here |
7.461 in
189.5 mm
|
Finned Profile
|
|
7.461 in
189.5 mm
|
1.437 in
36.5 mm
|
DN 125;ANSI 5
|
3
|
||
£ 3.9262 - £ 4.0113 | Request the lead time here |
2.165 in
55.0 mm
|
Barrelled Profile
|
1.929 in
49.0 mm
|
4.016 in
102.0 mm
|
|
DN 50;ANSI 2
|
1
|
||
£ 4.153 - £ 4.2381 | Request the lead time here |
2.756 in
70.0 mm
|
Barrelled Profile
|
2.48 in
63.0 mm
|
4.803 in
122.0 mm
|
|
DN 65;ANSI 2-1/2
|
1
|
||
32450 | £ 50.3754 - £ 51.3959 | Request the lead time here |
15.433 in
392.0 mm
|
Barrelled Profile
|
14.724 in
374.0 mm
|
20.866 in
530.0 mm
|
|
DN 400;ANSI 16
|
1
|
|
32442 | £ 4.4082 - £ 4.4932 | Request the lead time here |
3.268 in
83.0 mm
|
Barrelled Profile
|
2.992 in
76.0 mm
|
5.433 in
138.0 mm
|
|
DN 80;ANSI 3
|
1
|
|
494288 | £ 0.7454 - £ 1.1595 | Request the lead time here |
4.043 in
102.7 mm
|
Finned Profile
|
|
4.043 in
102.7 mm
|
0.787 in
20.0 mm
|
DN 50;ANSI 2
|
3
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue