Menu Search

Fan Mounts

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Silicon Fan Mountings offer a simpler, faster installation method than conventional screw mounts. Fan Mounts have a high elongation rubber for easy fan mounting and component assembly and provides shock and vibration protection. They are ideal for the cooling of electronic applications with a protection solution and are simple to install whilst providing prevention of dust ingress and protection to the user from accidental damage and bodily harm.

Series Code :SRRCOFM

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Material Fan Size Mounting Method View
£ 7.9092 - £ 10.2834 Request the lead time here
Steel
152.5 mm
Screw
£ 1.1622 - £ 1.8922 Request the lead time here
ABS
80.0 mm
Screw
£ 2.297 - £ 2.297 110 In stock
Glass-Filled Nylon 6/6
40.0 mm
Screw
£ 1.2912 - £ 2.0907 Request the lead time here
ABS
92.0 mm
Screw
£ 1.6442 - £ 1.6442 300 In stock
Steel
80.0 mm
Screw
FGPT-120 £ 2.9766 - £ 2.9766 Request the lead time here
ABS
120.0 mm
Push-In
£ 4.8864 - £ 4.8864 Request the lead time here
Steel
150.0 mm
Screw
£ 2.8632 - £ 2.8632 Request the lead time here
ABS
92.0 mm
Push-In
RCOFM-120 £ 1.956 - £ 1.956 74 In stock
Steel
120.0 mm
Screw
£ 2.4946 - £ 2.4946 Request the lead time here
ABS
80.0 mm
Push In
£ 1.7717 - £ 1.7717 Request the lead time here
Steel
92.0 mm
Screw
£ 1.1495 - £ 1.1495 Request the lead time here
Steel
25.0 mm
Screw
RCOFM-50 £ 1.4599 - £ 1.4599 80 In stock
Steel
50.0 mm
Screw
RCOFM-40 £ 1.1594 - £ 1.1594 Request the lead time here
Steel
40.0 mm
Screw
£ 3.5577 - £ 8.664 Request the lead time here
Steel
120.0 mm
Screw
£ 10.6874 - £ 26.1249 Request the lead time here
Steel
153.5 mm
Screw
1221666 £ 7.3564 - £ 9.2132 Request the lead time here
Steel
162.0 mm
Screw
£ 6.4209 - £ 8.0226 Request the lead time here
Steel
162.0 mm
Screw
£ 1.209 - £ 1.2601 Request the lead time here
ABS
40.0 mm
Screw
£ 7.8383 - £ 7.8383 Request the lead time here
Steel
240.0 mm
Screw
  • of 3
Fan Guard Screw 152.5 mm Steel

1221667

Price Range
£ 10.2834 - £ 7.9092

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    152.5 mm
  • Fan Size
    152.5 mm
Fan Guard Screw 80.0 mm ABS Black

1221641

Price Range
£ 1.8922 - £ 1.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    71.4 mm
Fan Guard Screw 40.0 mm Glass-Filled Nylon 6/6 Black

RFG-040-T

Price Range
£ 2.297 - £ 2.297

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Full Material
    25% Glass Filled Polyamide 6.6
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    32.2 mm
Fan Guard Screw 92.0 mm ABS Black

1221642

Price Range
£ 2.0907 - £ 1.2912

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    82.6 mm
Fan Guard Screw 80.0 mm Steel

RCOFM-80

Price Range
£ 1.6442 - £ 1.6442

Stock Levels
300 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    71.5 mm
  • Fan Size
    80.0 mm
Fan Guard Push-In 120.0 mm ABS Black

FGPT-120

Price Range
£ 2.9766 - £ 2.9766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    104.0 mm
Fan Guard Screw 150.0 mm Steel

RCOFM-150-A

Price Range
£ 4.8864 - £ 4.8864

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.1 mm
  • Fan Size
    150.0 mm
Fan Guard Push-In 92.0 mm ABS Black

FGPT-92

Price Range
£ 2.8632 - £ 2.8632

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push-In
  • Shape
    Square
  • Distance Between Fixing Holes
    82.0 mm
Fan Guard Screw 120.0 mm Steel

RCOFM-120

Price Range
£ 1.956 - £ 1.956

Stock Levels
74 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    104.8 mm
  • Fan Size
    120.0 mm
Fan Guard Push In 80.0 mm ABS Black

FGPT-80

Price Range
£ 2.4946 - £ 2.4946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Push In
  • Shape
    Square
  • Distance Between Fixing Holes
    71.0 mm
Fan Guard Screw 92.0 mm Steel

RCOFM-92

Price Range
£ 1.7717 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    82.5 mm
  • Fan Size
    92.0 mm
Fan Guard Screw 25.0 mm Steel

RCOFM-25

Price Range
£ 1.1495 - £ 1.1495

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    28.2 mm
  • Fan Size
    25.0 mm
Fan Guard Screw 50.0 mm Steel

RCOFM-50

Price Range
£ 1.4599 - £ 1.4599

Stock Levels
80 In stock
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    41.1 mm
  • Fan Size
    50.0 mm
Fan Guard Screw 40.0 mm Steel

RCOFM-40

Price Range
£ 1.1594 - £ 1.1594

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    32.0 mm
  • Fan Size
    40.0 mm
Fan Guard Screw 120.0 mm Steel

1221662

Price Range
£ 8.664 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    120.0 mm
  • Fan Size
    120.0 mm
Fan Guard Screw 153.5 mm Steel Chrome

1221663

Price Range
£ 26.1249 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    153.5 mm
Fan Guard Screw 162.0 mm Steel Chrome

1221666

Price Range
£ 9.2132 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Full Material
    C1008 Steel
  • Mounting Method
    Screw
  • Shape
    Round
  • Distance Between Fixing Holes
    162.0 mm
Fan Guard Screw 162.0 mm Steel

1221665

Price Range
£ 8.0226 - £ 6.4209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    162.0 mm
  • Fan Size
    162.0 mm
Fan Guard Screw 40.0 mm ABS Black

1221639

Price Range
£ 1.2601 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mounting Method
    Screw
  • Shape
    Square
  • Distance Between Fixing Holes
    32.0 mm
Fan Guard Screw 240.0 mm Steel

1221661

Price Range
£ 7.8383 - £ 7.8383

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Mild Steel
  • Mounting Method
    Screw
  • Shape
    Circle
  • Distance Between Fixing Holes
    240.0 mm
  • Fan Size
    240.0 mm