Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0217 - £ 0.0242 | Request the lead time here |
0.051 in
1.3 mm
|
47 Ω
|
26 Ω
|
0.051 in
1.3 mm
|
||
| £ 0.5813 - £ 0.6459 | Request the lead time here |
0.394 in
10.0 mm
|
263 Ω
|
171 Ω
|
0.299 in
7.6 mm
|
||
| £ 0.1111 - £ 0.1235 | Request the lead time here |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
0.033 in
0.85 mm
|
||
| £ 0.3401 - £ 0.3779 | Request the lead time here |
0.551 in
14.0 mm
|
73 Ω
|
33 Ω
|
0.551 in
14.0 mm
|
||
| £ 0.6839 - £ 0.7599 | Request the lead time here |
0.591 in
15.0 mm
|
105 Ω
|
61 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.7276 - £ 0.8085 | Request the lead time here |
0.748 in
19.0 mm
|
77 Ω
|
35 Ω
|
0.748 in
19.0 mm
|
||
| £ 0.028 - £ 0.0311 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.0415 - £ 0.0462 | Request the lead time here |
0.295 in
7.5 mm
|
113 Ω
|
68 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.0252 - £ 0.028 | Request the lead time here |
0.11 in
2.8 mm
|
35 Ω
|
13 Ω
|
0.11 in
2.8 mm
|
||
| £ 0.6863 - £ 0.7626 | Request the lead time here |
0.984 in
25.0 mm
|
63 Ω
|
23 Ω
|
0.984 in
25.0 mm
|
||
| £ 0.0367 - £ 0.0408 | Request the lead time here |
0.185 in
4.7 mm
|
72 Ω
|
46 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.0217 - £ 0.0242 | Request the lead time here |
0.059 in
1.5 mm
|
42 Ω
|
21 Ω
|
0.059 in
1.5 mm
|
||
| £ 0.0381 - £ 0.0423 | Request the lead time here |
0.276 in
7.0 mm
|
89 Ω
|
56 Ω
|
0.098 in
2.5 mm
|
||
| £ 0.185 - £ 0.2056 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
0.205 in
5.2 mm
|
||
| £ 0.2757 - £ 0.3063 | Request the lead time here |
0.591 in
15.0 mm
|
70 Ω
|
26 Ω
|
0.591 in
15.0 mm
|
||
| 10320433 | £ 1.0293 - £ 1.1437 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
0.63 in
16.0 mm
|
|
| 10320464 | £ 3.2647 - £ 3.6275 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
0.748 in
19.0 mm
|
|
| £ 0.4883 - £ 0.5426 | Request the lead time here |
0.551 in
14.0 mm
|
90 Ω
|
42 Ω
|
0.551 in
14.0 mm
|
||
| £ 0.6755 - £ 0.7505 | Request the lead time here |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.637 - £ 0.7077 | Request the lead time here |
0.63 in
16.0 mm
|
59 Ω
|
33 Ω
|
0.63 in
16.0 mm