Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3272 - £ 0.3636 | Request the lead time here |
0.531 in
13.5 mm
|
53 Ω
|
28 Ω
|
0.531 in
13.5 mm
|
||
| 10638767 | £ 0.0232 - £ 0.0258 | Request the lead time here |
0.079 in
2.0 mm
|
39 Ω
|
19 Ω
|
0.059 in
1.5 mm
|
|
| £ 0.3705 - £ 0.4116 | Request the lead time here |
0.5 in
12.7 mm
|
52 Ω
|
27 Ω
|
0.5 in
12.7 mm
|
||
| £ 0.028 - £ 0.0311 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.7729 - £ 0.8587 | Request the lead time here |
0.748 in
19.0 mm
|
55 Ω
|
30 Ω
|
0.748 in
19.0 mm
|
||
| £ 0.5515 - £ 0.6128 | Request the lead time here |
0.315 in
8.0 mm
|
416 Ω
|
289 Ω
|
0.197 in
5.0 mm
|
||
| £ 0.0295 - £ 0.0328 | Request the lead time here |
0.185 in
4.7 mm
|
79 Ω
|
49 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.1111 - £ 0.1235 | Request the lead time here |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
0.033 in
0.85 mm
|
||
| £ 0.0252 - £ 0.028 | Request the lead time here |
0.11 in
2.8 mm
|
35 Ω
|
13 Ω
|
0.11 in
2.8 mm
|
||
| £ 0.7276 - £ 0.8085 | Request the lead time here |
0.748 in
19.0 mm
|
77 Ω
|
35 Ω
|
0.748 in
19.0 mm
|
||
| £ 0.6863 - £ 0.7626 | Request the lead time here |
0.984 in
25.0 mm
|
63 Ω
|
23 Ω
|
0.984 in
25.0 mm
|
||
| £ 0.0367 - £ 0.0408 | Request the lead time here |
0.185 in
4.7 mm
|
72 Ω
|
46 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.5142 - £ 0.5713 | Request the lead time here |
0.472 in
12.0 mm
|
68 Ω
|
40 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.4619 - £ 0.5132 | Request the lead time here |
0.402 in
10.2 mm
|
86 Ω
|
53 Ω
|
0.402 in
10.2 mm
|
||
| £ 0.6755 - £ 0.7505 | Request the lead time here |
0.591 in
15.0 mm
|
97 Ω
|
53 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.637 - £ 0.7077 | Request the lead time here |
0.63 in
16.0 mm
|
59 Ω
|
33 Ω
|
0.63 in
16.0 mm
|
||
| 10431924 | £ 0.111 - £ 0.1233 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
0.236 in
6.0 mm
|
|
| £ 0.4883 - £ 0.5426 | Request the lead time here |
0.551 in
14.0 mm
|
90 Ω
|
42 Ω
|
0.551 in
14.0 mm
|
||
| £ 0.9547 - £ 1.0608 | Request the lead time here |
0.449 in
11.4 mm
|
133 Ω
|
80 Ω
|
0.449 in
11.4 mm
|
||
| 10320310 | £ 0.3164 - £ 0.3516 | Request the lead time here |
0.531 in
13.5 mm
|
78 Ω
|
37 Ω
|
0.531 in
13.5 mm