Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|
| 10638767 | £ 0.0232 - £ 0.0258 | Request the lead time here |
0.079 in
2.0 mm
|
39 Ω
|
19 Ω
|
0.059 in
1.5 mm
|
|
| £ 0.1111 - £ 0.1235 | Request the lead time here |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
0.033 in
0.85 mm
|
||
| £ 0.028 - £ 0.0311 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.0415 - £ 0.0462 | Request the lead time here |
0.295 in
7.5 mm
|
113 Ω
|
68 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.0217 - £ 0.0242 | Request the lead time here |
0.059 in
1.5 mm
|
42 Ω
|
21 Ω
|
0.059 in
1.5 mm
|
||
| £ 0.0381 - £ 0.0423 | Request the lead time here |
0.276 in
7.0 mm
|
89 Ω
|
56 Ω
|
0.098 in
2.5 mm
|
||
| £ 0.0381 - £ 0.0423 | Request the lead time here |
0.157 in
4.0 mm
|
51 Ω
|
32 Ω
|
0.098 in
2.5 mm
|
||
| £ 0.0252 - £ 0.028 | Request the lead time here |
0.11 in
2.8 mm
|
35 Ω
|
13 Ω
|
0.11 in
2.8 mm
|
||
| £ 2.8435 - £ 3.1594 | Request the lead time here |
1.079 in
27.4 mm
|
106 Ω
|
55 Ω
|
1.079 in
27.4 mm
|
||
| £ 0.0367 - £ 0.0408 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
39 Ω
|
0.138 in
3.5 mm
|
||
| £ 0.0229 - £ 0.0254 | Request the lead time here |
0.055 in
1.4 mm
|
49 Ω
|
26 Ω
|
0.055 in
1.4 mm
|
||
| £ 0.0217 - £ 0.0242 | Request the lead time here |
0.051 in
1.3 mm
|
47 Ω
|
26 Ω
|
0.051 in
1.3 mm
|
||
| £ 0.4619 - £ 0.5132 | Request the lead time here |
0.402 in
10.2 mm
|
86 Ω
|
53 Ω
|
0.402 in
10.2 mm
|
||
| £ 0.5142 - £ 0.5713 | Request the lead time here |
0.472 in
12.0 mm
|
68 Ω
|
40 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.3272 - £ 0.3636 | Request the lead time here |
0.531 in
13.5 mm
|
53 Ω
|
28 Ω
|
0.531 in
13.5 mm
|
||
| £ 0.3705 - £ 0.4116 | Request the lead time here |
0.5 in
12.7 mm
|
52 Ω
|
27 Ω
|
0.5 in
12.7 mm
|
||
| £ 0.5813 - £ 0.6459 | Request the lead time here |
0.394 in
10.0 mm
|
263 Ω
|
171 Ω
|
0.299 in
7.6 mm
|
||
| £ 0.185 - £ 0.2056 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
754 Ω
|
0.205 in
5.2 mm
|
||
| £ 0.2757 - £ 0.3063 | Request the lead time here |
0.591 in
15.0 mm
|
70 Ω
|
26 Ω
|
0.591 in
15.0 mm
|
||
| 10320433 | £ 1.0293 - £ 1.1437 | Request the lead time here |
0.63 in
16.0 mm
|
100 Ω
|
55 Ω
|
0.63 in
16.0 mm