Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 1.2877 - £ 1.4308 Request the lead time here
253 Ω
35.0 mm
152 Ω
£ 1.0911 - £ 1.2123 27 In stock
340 Ω
35.0 mm
272 Ω
£ 0.0275 - £ 0.0306 Request the lead time here
84 Ω
7.0 mm
54 Ω
£ 0.2441 - £ 0.2713 Request the lead time here
138 Ω
16.0 mm
87 Ω
£ 0.4172 - £ 0.4636 Request the lead time here
260 Ω
30.0 mm
180 Ω
£ 0.2068 - £ 0.2298 Request the lead time here
72 Ω
12.5 mm
42 Ω
£ 0.3845 - £ 0.4273 Request the lead time here
116 Ω
16.0 mm
77 Ω
10630044 £ 0.0371 - £ 0.0412 Request the lead time here
62 Ω
3.5 mm
37 Ω
10638965 £ 0.0229 - £ 0.0255 Request the lead time here
43 Ω
4.0 mm
25 Ω
£ 0.0378 - £ 0.042 24000 In stock
51 Ω
5.0 mm
28 Ω
£ 0.039 - £ 0.0434 Request the lead time here
55 Ω
5.0 mm
30 Ω
£ 0.087 - £ 0.0967 Request the lead time here
108 Ω
68 Ω
£ 0.2866 - £ 0.3185 Request the lead time here
146 Ω
18.5 mm
101 Ω
£ 0.1003 - £ 0.1114 Request the lead time here
46 Ω
7.5 mm
25 Ω
10319505 £ 0.1989 - £ 0.221 Request the lead time here
153 Ω
19.5 mm
98 Ω
£ 0.122 - £ 0.1356 Request the lead time here
60 Ω
8.0 mm
33 Ω
£ 0.1611 - £ 0.179 Request the lead time here
58 Ω
36 Ω
10318898 £ 0.1928 - £ 0.2142 Request the lead time here
73 Ω
14.0 mm
45 Ω
£ 0.1342 - £ 0.1491 Request the lead time here
114 Ω
16.0 mm
72 Ω
£ 0.1698 - £ 0.1887 Request the lead time here
147 Ω
18.0 mm
128 Ω
  • of 11
Cylindrical Ferrite 9.5 mm 152 Ω 253 Ω K5B

10319215

Price Range
£ 1.4308 - £ 1.2877

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    152 Ω
  • Impedance 100 MHz
    253 Ω
  • Overall Length
    35.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.8 mm 272 Ω 340 Ω K5B

10319277

Price Range
£ 1.2123 - £ 1.0911

Stock Levels
27 In stock
Attributes
  • Impedance 25 MHz
    272 Ω
  • Impedance 100 MHz
    340 Ω
  • Overall Length
    35.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.2 mm 54 Ω 84 Ω K5B

10434192

Price Range
£ 0.0306 - £ 0.0275

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    54 Ω
  • Impedance 100 MHz
    84 Ω
  • Overall Length
    7.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 87 Ω 138 Ω K5B

10630174

Price Range
£ 0.2713 - £ 0.2441

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    87 Ω
  • Impedance 100 MHz
    138 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.6 mm 180 Ω 260 Ω K5B

10318966

Price Range
£ 0.4636 - £ 0.4172

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    180 Ω
  • Impedance 100 MHz
    260 Ω
  • Overall Length
    30.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 8.0 mm 42 Ω 72 Ω K5B

10319024

Price Range
£ 0.2298 - £ 0.2068

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    42 Ω
  • Impedance 100 MHz
    72 Ω
  • Overall Length
    12.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 8.0 mm 77 Ω 116 Ω K5B

10319147

Price Range
£ 0.4273 - £ 0.3845

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    77 Ω
  • Impedance 100 MHz
    116 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 0.8 mm 37 Ω 62 Ω K5B

10630044

Price Range
£ 0.0412 - £ 0.0371

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    37 Ω
  • Impedance 100 MHz
    62 Ω
  • Overall Length
    3.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 1.5 mm 25 Ω 43 Ω K5B

10638965

Price Range
£ 0.0255 - £ 0.0229

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    25 Ω
  • Impedance 100 MHz
    43 Ω
  • Overall Length
    4.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 2.0 mm 28 Ω 51 Ω K5B

10319383

Price Range
£ 0.042 - £ 0.0378

Stock Levels
24000 In stock
Attributes
  • Impedance 25 MHz
    28 Ω
  • Impedance 100 MHz
    51 Ω
  • Overall Length
    5.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 2.3 mm 30 Ω 55 Ω K5B

10319413

Price Range
£ 0.0434 - £ 0.039

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    30 Ω
  • Impedance 100 MHz
    55 Ω
  • Overall Length
    5.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 3.0 mm 7.9 mm 10.0 mm 68 Ω 108 Ω K5B

10641453

Price Range
£ 0.0967 - £ 0.087

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    68 Ω
  • Impedance 100 MHz
    108 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 101 Ω 146 Ω K5B

10638996

Price Range
£ 0.3185 - £ 0.2866

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    101 Ω
  • Impedance 100 MHz
    146 Ω
  • Overall Length
    18.5 mm
  • Commodity Code
    8504901100
Toroid Ferrite 7.0 mm 25 Ω 46 Ω K5B

10320051

Price Range
£ 0.1114 - £ 0.1003

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    25 Ω
  • Impedance 100 MHz
    46 Ω
  • Overall Length
    7.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 98 Ω 153 Ω K5B

10319505

Price Range
£ 0.221 - £ 0.1989

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    98 Ω
  • Impedance 100 MHz
    153 Ω
  • Overall Length
    19.5 mm
  • Commodity Code
    8504901100
Toroid Ferrite 6.0 mm 33 Ω 60 Ω K5B

10320044

Price Range
£ 0.1356 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    60 Ω
  • Overall Length
    8.0 mm
  • Commodity Code
    8504901100
Toroid Ferrite 8.0 mm 12.5 mm 12.0 mm 36 Ω 58 Ω K5B

10560839

Price Range
£ 0.179 - £ 0.1611

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    36 Ω
  • Impedance 100 MHz
    58 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 6.0 mm 45 Ω 73 Ω K5B

10318898

Price Range
£ 0.2142 - £ 0.1928

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    73 Ω
  • Overall Length
    14.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 5.0 mm 72 Ω 114 Ω K5B

10319499

Price Range
£ 0.1491 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    72 Ω
  • Impedance 100 MHz
    114 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 2.15 mm 5.0 mm 18.0 mm 128 Ω 147 Ω K5B

10638972

Price Range
£ 0.1887 - £ 0.1698

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    147 Ω
  • Overall Length
    18.0 mm
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100