A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Impedance 100 MHz | Overall Length | Impedance 25 MHz | Outside Height | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0796 - £ 0.0885 | Request the lead time here |
46 Ω
|
0.157 in
4.0 mm
|
23 Ω
|
|
|
|
||
| £ 3.1967 - £ 3.5519 | Request the lead time here |
225 Ω
|
|
140 Ω
|
1.22 in
31.0 mm
|
|
|
||
| 10318768 | £ 1.7845 - £ 1.9828 | Request the lead time here |
260 Ω
|
|
150 Ω
|
0.787 in
20.0 mm
|
|
|
|
| £ 0.0919 - £ 0.1021 | Request the lead time here |
52 Ω
|
|
33 Ω
|
|
|
|
||
| 10319239 | £ 0.7824 - £ 0.8694 | Request the lead time here |
210 Ω
|
1.142 in
29.0 mm
|
128 Ω
|
|
|
|
|
| £ 0.4431 - £ 0.4923 | Request the lead time here |
132 Ω
|
0.63 in
16.0 mm
|
84 Ω
|
|
|
|
||
| £ 0.5048 - £ 0.5609 | Request the lead time here |
195 Ω
|
1.122 in
28.5 mm
|
105 Ω
|
|
|
|
||
| £ 0.1329 - £ 0.1476 | Request the lead time here |
57 Ω
|
0.394 in
10.0 mm
|
31 Ω
|
|
|
|
||
| £ 0.1995 - £ 0.2216 | Request the lead time here |
109 Ω
|
|
61 Ω
|
|
|
|
||
| £ 0.2395 - £ 0.2661 | Request the lead time here |
85 Ω
|
|
45 Ω
|
|
|
|
||
| 10319062 | £ 0.6048 - £ 0.672 | Request the lead time here |
243 Ω
|
1.122 in
28.5 mm
|
143 Ω
|
|
|
|
|
| 10319536 | £ 0.1751 - £ 0.1946 | Request the lead time here |
91 Ω
|
|
43 Ω
|
|
|
|
|
| 10314340 | £ 7.4368 - £ 8.2631 | Request the lead time here |
250 Ω
|
1.299 in
33.0 mm
|
166 Ω
|
1.173 in
29.8 mm
|
0.413 in
10.5 mm
|
1.102 in
28.0 mm
|
|
| £ 2.2018 - £ 2.4465 | 280 In stock |
260 Ω
|
|
130 Ω
|
|
|
0.807 in
20.5 mm
|
||
| £ 3.8174 - £ 4.2415 | Request the lead time here |
219 Ω
|
1.299 in
33.0 mm
|
139 Ω
|
0.819 in
20.8 mm
|
0.335 in
8.5 mm
|
0.748 in
19.0 mm
|
||
| 10314371 | £ 2.5803 - £ 2.867 | Request the lead time here |
244 Ω
|
1.299 in
33.0 mm
|
133 Ω
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
0.654 in
16.6 mm
|
|
| £ 2.1208 - £ 2.3564 | Request the lead time here |
156 Ω
|
0.976 in
24.8 mm
|
102 Ω
|
0.563 in
14.3 mm
|
0.197 in
5.0 mm
|
0.52 in
13.2 mm
|
||
| 10314388 | £ 2.4035 - £ 2.6706 | 800 In stock |
257 Ω
|
1.299 in
33.0 mm
|
170 Ω
|
0.709 in
18.0 mm
|
0.236 in
6.0 mm
|
0.654 in
16.6 mm
|
|
| £ 6.8461 - £ 6.8461 | 800 In stock |
225 Ω
|
|
140 Ω
|
|
|
|
||
| 10314357 | £ 6.1856 - £ 6.8729 | 2400 In stock |
252 Ω
|
1.299 in
33.0 mm
|
166 Ω
|
1.173 in
29.8 mm
|
0.531 in
13.5 mm
|
1.102 in
28.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue