Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
219 results
Product SKUs information
Essentra Part Number Price range Availability Impedance 100 MHz Overall Length Impedance 25 MHz Outside Height Maximum Compatible Cable Diameter Overall Width View
£ 0.0796 - £ 0.0885 Request the lead time here
46 Ω
4.0 mm
23 Ω
£ 3.1967 - £ 3.5519 Request the lead time here
225 Ω
140 Ω
31.0 mm
10318768 £ 1.7845 - £ 1.9828 Request the lead time here
260 Ω
150 Ω
20.0 mm
£ 0.0919 - £ 0.1021 Request the lead time here
52 Ω
33 Ω
10319239 £ 0.7824 - £ 0.8694 Request the lead time here
210 Ω
29.0 mm
128 Ω
£ 0.4431 - £ 0.4923 Request the lead time here
132 Ω
16.0 mm
84 Ω
£ 0.5048 - £ 0.5609 Request the lead time here
195 Ω
28.5 mm
105 Ω
£ 0.1329 - £ 0.1476 Request the lead time here
57 Ω
10.0 mm
31 Ω
£ 0.1995 - £ 0.2216 Request the lead time here
109 Ω
61 Ω
£ 0.2395 - £ 0.2661 Request the lead time here
85 Ω
45 Ω
10319062 £ 0.6048 - £ 0.672 Request the lead time here
243 Ω
28.5 mm
143 Ω
10319536 £ 0.1751 - £ 0.1946 Request the lead time here
91 Ω
43 Ω
10314340 £ 7.4368 - £ 8.2631 Request the lead time here
250 Ω
33.0 mm
166 Ω
29.8 mm
10.5 mm
28.0 mm
£ 2.2018 - £ 2.4465 280 In stock
260 Ω
130 Ω
20.5 mm
£ 3.8174 - £ 4.2415 Request the lead time here
219 Ω
33.0 mm
139 Ω
20.8 mm
8.5 mm
19.0 mm
10314371 £ 2.5803 - £ 2.867 Request the lead time here
244 Ω
33.0 mm
133 Ω
18.0 mm
6.0 mm
16.6 mm
£ 2.1208 - £ 2.3564 Request the lead time here
156 Ω
24.8 mm
102 Ω
14.3 mm
5.0 mm
13.2 mm
10314388 £ 2.4035 - £ 2.6706 800 In stock
257 Ω
33.0 mm
170 Ω
18.0 mm
6.0 mm
16.6 mm
£ 6.8461 - £ 6.8461 800 In stock
225 Ω
140 Ω
10314357 £ 6.1856 - £ 6.8729 2400 In stock
252 Ω
33.0 mm
166 Ω
29.8 mm
13.5 mm
28.0 mm
  • of 11
Toroid Ferrite 4.0 mm 23 Ω 46 Ω K5B

10433706

Price Range
£ 0.0885 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    23 Ω
  • Impedance 100 MHz
    46 Ω
  • Overall Length
    4.0 mm
  • Commodity Code
    8504901100
Ferrite with Casing 13.0 mm 140 Ω 225 Ω

10318881

Price Range
£ 3.5519 - £ 3.1967

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    140 Ω
  • Impedance 100 MHz
    225 Ω
  • Outside Height
    31.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Ferrite with Casing 8.5 mm 150 Ω 260 Ω

10318768

Price Range
£ 1.9828 - £ 1.7845

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    150 Ω
  • Impedance 100 MHz
    260 Ω
  • Outside Height
    20.0 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    K5B
Toroid Ferrite 3.1 mm 8.0 mm 4.0 mm 33 Ω 52 Ω K5B

10641330

Price Range
£ 0.1021 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    33 Ω
  • Impedance 100 MHz
    52 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 10.0 mm 128 Ω 210 Ω K5B

10319239

Price Range
£ 0.8694 - £ 0.7824

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    128 Ω
  • Impedance 100 MHz
    210 Ω
  • Overall Length
    29.0 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 7.9 mm 84 Ω 132 Ω K5B

10432129

Price Range
£ 0.4923 - £ 0.4431

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    84 Ω
  • Impedance 100 MHz
    132 Ω
  • Overall Length
    16.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 9.0 mm 105 Ω 195 Ω K5B

10319178

Price Range
£ 0.5609 - £ 0.5048

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    105 Ω
  • Impedance 100 MHz
    195 Ω
  • Overall Length
    28.5 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.0 mm 31 Ω 57 Ω K5B

10318904

Price Range
£ 0.1476 - £ 0.1329

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    31 Ω
  • Impedance 100 MHz
    57 Ω
  • Overall Length
    10.0 mm
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.3 mm 11.8 mm 15.0 mm 61 Ω 109 Ω K5B

10641392

Price Range
£ 0.2216 - £ 0.1995

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    61 Ω
  • Impedance 100 MHz
    109 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 8.5 mm 12.0 mm 15.0 mm 45 Ω 85 Ω K5B

10319000

Price Range
£ 0.2661 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    45 Ω
  • Impedance 100 MHz
    85 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Cylindrical Ferrite 7.0 mm 143 Ω 243 Ω K5B

10319062

Price Range
£ 0.672 - £ 0.6048

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    143 Ω
  • Impedance 100 MHz
    243 Ω
  • Overall Length
    28.5 mm
  • Commodity Code
    8547900000
Cylindrical Ferrite 6.7 mm 9.8 mm 13.5 mm 43 Ω 91 Ω K5B

10319536

Price Range
£ 0.1946 - £ 0.1751

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    43 Ω
  • Impedance 100 MHz
    91 Ω
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Ferrite Sleeve 10.5 mm 29.8 mm 31.0 mm 250 Ω Polyamide

10314340

Price Range
£ 8.2631 - £ 7.4368

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    166 Ω
  • Impedance 100 MHz
    250 Ω
  • Overall Width
    28.0 mm
  • Maximum Compatible Cable Diameter
    10.5 mm
  • Outside Height
    29.8 mm
Ferrite with Casing 130 Ω 260 Ω

10318515

Price Range
£ 2.4465 - £ 2.2018

Stock Levels
280 In stock
Attributes
  • Impedance 25 MHz
    130 Ω
  • Impedance 100 MHz
    260 Ω
  • Overall Width
    20.5 mm
  • Casing Material
    Nylon 6/6
  • Ferrite Material
    A5
Ferrite Sleeve 8.5 mm 20.8 mm 31.0 mm 219 Ω Polyamide

10314425

Price Range
£ 4.2415 - £ 3.8174

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    139 Ω
  • Impedance 100 MHz
    219 Ω
  • Overall Width
    19.0 mm
  • Maximum Compatible Cable Diameter
    8.5 mm
  • Outside Height
    20.8 mm
Ferrite Sleeve 6.0 mm 18.0 mm 31.0 mm 244 Ω Polyamide

10314371

Price Range
£ 2.867 - £ 2.5803

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    133 Ω
  • Impedance 100 MHz
    244 Ω
  • Overall Width
    16.6 mm
  • Maximum Compatible Cable Diameter
    6.0 mm
  • Outside Height
    18.0 mm
Ferrite Sleeve 5.0 mm 14.3 mm 22.8 mm 156 Ω Polyamide

10314364

Price Range
£ 2.3564 - £ 2.1208

Stock Levels
Request the lead time here
Attributes
  • Impedance 25 MHz
    102 Ω
  • Impedance 100 MHz
    156 Ω
  • Overall Width
    13.2 mm
  • Maximum Compatible Cable Diameter
    5.0 mm
  • Outside Height
    14.3 mm
Ferrite Sleeve 6.0 mm 18.0 mm 31.0 mm 257 Ω Polyamide

10314388

Price Range
£ 2.6706 - £ 2.4035

Stock Levels
800 In stock
Attributes
  • Impedance 25 MHz
    170 Ω
  • Impedance 100 MHz
    257 Ω
  • Overall Width
    16.6 mm
  • Maximum Compatible Cable Diameter
    6.0 mm
  • Outside Height
    18.0 mm
Ferrite with Casing 9.8 mm 23.3 mm 12.7 mm 225 Ω Polyamide 6

10314432

Price Range
£ 6.8461 - £ 6.8461

Stock Levels
800 In stock
Attributes
  • Impedance 25 MHz
    140 Ω
  • Impedance 100 MHz
    225 Ω
  • Casing Material
    Polyamide 6
  • Ferrite Material
    K5B
  • Commodity Code
    8504901100
Ferrite Sleeve 13.5 mm 29.8 mm 31.0 mm 252 Ω Polyamide

10314357

Price Range
£ 6.8729 - £ 6.1856

Stock Levels
2400 In stock
Attributes
  • Impedance 25 MHz
    166 Ω
  • Impedance 100 MHz
    252 Ω
  • Overall Width
    28.0 mm
  • Maximum Compatible Cable Diameter
    13.5 mm
  • Outside Height
    29.8 mm