A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Width | Overall Diameter | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| 10319130 | Request the lead time here |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
| Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
|||
| Request the lead time here |
1.024 in
26.0 mm
|
0.453 in
11.5 mm
|
0.169 in
4.3 mm
|
|||
| 10319505 | Request the lead time here |
0.768 in
19.5 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
| Request the lead time here |
0.787 in
20.0 mm
|
0.413 in
10.5 mm
|
0.217 in
5.5 mm
|
|||
| Request the lead time here |
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
|||
| Request the lead time here |
1.122 in
28.5 mm
|
0.689 in
17.5 mm
|
0.421 in
10.7 mm
|
|||
| Request the lead time here |
0.748 in
19.0 mm
|
0.587 in
14.9 mm
|
0.272 in
6.9 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
|||
| Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|||
| Request the lead time here |
0.157 in
4.0 mm
|
0.138 in
3.5 mm
|
0.051 in
1.3 mm
|
|||
| Request the lead time here |
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|||
| Request the lead time here |
1.142 in
29.0 mm
|
0.748 in
19.0 mm
|
0.512 in
13.0 mm
|
|||
| Request the lead time here |
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
0.22 in
5.6 mm
|
|||
| Request the lead time here |
0.492 in
12.5 mm
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
1.122 in
28.5 mm
|
0.559 in
14.2 mm
|
0.315 in
8.0 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.22 in
5.6 mm
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
0.484 in
12.3 mm
|
0.276 in
7.0 mm
|
|||
| Request the lead time here |
0.984 in
25.0 mm
|
0.413 in
10.5 mm
|
0.217 in
5.5 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue