Menu Search

Fibre Guides

In stock

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Method Overall Width Type Overall Height View
£ 2.608 - £ 2.608 200 In stock
Snap-Fit Rivet
40.0 mm
Straight
5.0 mm
£ 3.0284 - £ 3.0284 200 In stock
Snap Fit
40.0 mm
Corner
12.0 mm
£ 6.2792 - £ 6.2792 5990 In stock
9.0 mm
Flexible
5.8 mm
£ 0.5088 - £ 0.5088 Request the lead time here
8.0 mm
Spacer
25.5 mm
10312568 £ 2.3245 - £ 2.3671 2500 In stock
Snap Fit
40.0 mm
Corner
5.0 mm
£ 0.4691 - £ 0.479 7397 In stock
Snap-Fit
8.0 mm
Flat Fiber Guide Support
3.7 mm
£ 3.1183 - £ 3.1183 Request the lead time here
Snap Fit
40.0 mm
Corner
8.0 mm
£ 3.2459 - £ 3.2459 Request the lead time here
Adhesive Pad
44.6 mm
Corner
4.8 mm
£ 9.0853 - £ 9.0853 Request the lead time here
Adhesive Pad
40.0 mm
Corner
12.0 mm
£ 0.5088 - £ 0.5088 767 In stock
Snap-Fit
8.0 mm
Fiber Guide Spacer
14.5 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Adhesive Pad
40.0 mm
Corner
4.8 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Snap Fit
44.6 mm
Corner
12.0 mm
£ 2.5513 - £ 2.5513 Request the lead time here
Screw
40.0 mm
Straight
5.0 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Adhesive
44.6 mm
Corner
12.0 mm
10312636 £ 2.608 - £ 2.608 Request the lead time here
Screw
44.6 mm
Corner
4.8 mm
£ 4.4082 - £ 4.4082 Request the lead time here
Adhesive Pad
40.0 mm
Corner
5.5 mm
10316177 £ 0.4739 - £ 0.5423 Request the lead time here
Corner
7.0 mm
£ 0.479 - £ 0.479 159 In stock
8.0 mm
Spacer
19.5 mm
£ 3.0699 - £ 3.0699 700 In stock
Adhesive Pad
40.0 mm
Corner
5.0 mm
£ 2.6364 - £ 2.6364 Request the lead time here
Snap Fit
44.6 mm
Corner
4.8 mm
  • of 2
Fibre Guide Straight Snap-Fit Rivet Nylon 6

10312728

Price Range
£ 2.608 - £ 2.608

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 30.0 mm Nylon 6

10641552

Price Range
£ 3.0284 - £ 3.0284

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flexible 5.8 mm Nylon 6/6

10111451

Price Range
£ 6.2792 - £ 6.2792

Stock Levels
5990 In stock
Attributes
  • Colour
    Black
  • Type
    Flexible
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Package Quantity
    100
Fibre Guide Spacer 25.5 mm 8.0 mm PA

10111499

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Corner Snap Fit 30.0 mm Nylon 6

10312568

Price Range
£ 2.3671 - £ 2.3245

Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flat Fiber Guide Support Snap-Fit Style 1 Nylon 6/6

10111468

Price Range
£ 0.479 - £ 0.4691

Stock Levels
7397 In stock
Attributes
  • Colour
    Black
  • Type
    Flat Fiber Guide Support
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

10312612

Price Range
£ 3.1183 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10312452

Price Range
£ 3.2459 - £ 3.2459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432532

Price Range
£ 9.0853 - £ 9.0853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Fiber Guide Spacer 14.5 mm 8.0 mm Nylon 6/6

10111475

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
767 In stock
Attributes
  • Colour
    Black
  • Type
    Fiber Guide Spacer
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Adhesive Pad 40.0 mm PA

10312469

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

10312599

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Straight Screw Nylon 6

10312735

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 35.0 mm Nylon 6

10312520

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Self-Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 35.0 mm Nylon 6

10312636

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 37.0 mm PA

10312490

Price Range
£ 4.4082 - £ 4.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner 7.0 mm Nylon 6/6

10316177

Price Range
£ 0.5423 - £ 0.4739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Type
    Corner
  • Hole Diameter
    3.2 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Fibre Guide Spacer 19.5 mm 8.0 mm PA

10111482

Price Range
£ 0.479 - £ 0.479

Stock Levels
159 In stock
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Corner Adhesive Pad 30.0 mm PA

10432587

Price Range
£ 3.0699 - £ 3.0699

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

10312575

Price Range
£ 2.6364 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm