Fibre Splice Trays are stackable to any number, and inter-tray fibre routing is possible through slots along one of the long sides of the tray. Colour coded hinges indicate side of tray to open from. Lid, trays, and hinges are sold separately or in a kit. Flame resistance; UL94 V0 and UL94 HB.
Series Code :SROFST
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Width | Overall Height | Type | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.8065 - £ 0.8235 | 1900 In stock | 
 | 
 
Green
 
 | 
 | 
 | 
 
Splice Tray Hinge
 
 | 
||
| £ 0.8065 - £ 0.8235 | 3900 In stock | 
 | 
 
Red
 
 | 
 | 
 | 
 
Splice Tray Hinge
 
 | 
||
| £ 4.5216 - £ 4.5216 | Request the lead time here | 
 
5.197 in
 
132.0 mm
 
 | 
 
Black
 
 | 
 
3.228 in
 
82.0 mm
 
 | 
 
0.26 in
 
6.6 mm
 
 | 
 
Splice Tray
 
 | 
||
| £ 7.9517 - £ 8.2777 | Request the lead time here | 
 
6.693 in
 
170.0 mm
 
 | 
 
Black
 
 | 
 
4.075 in
 
103.5 mm
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 
Splice Tray
 
 | 
||
| OFST-1-P | £ 7.1438 - £ 7.2997 | 820 In stock | 
 
6.693 in
 
170.0 mm
 
 | 
 
Black
 
 | 
 
4.075 in
 
103.5 mm
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 
Splice Tray
 
 | 
|
| £ 5.4429 - £ 5.5563 | 1480 In stock | 
 
6.693 in
 
170.0 mm
 
 | 
 
Black
 
 | 
 
4.075 in
 
103.5 mm
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 
Splice Tray Lid
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue