Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.
This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.
Series Code :SR1946
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Inside Diameter | Outside Diameter | Compatible Thread Sizes (All) | Type | Washer Type | Screw Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0962 - £ 0.0982 | 56750 In stock |
White
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
M6
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.052 - £ 0.053 | 35000 In stock |
Black
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
2
|
Standard Washer
|
Flat Screw
|
||
£ 0.052 - £ 0.053 | 42300 In stock |
White
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
2
|
Standard Washer
|
Flat Screw
|
||
£ 0.1135 - £ 0.1158 | 17698 In stock |
White
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.0694 - £ 0.0708 | 3000 In stock |
White
|
0.209 in
5.3 mm
|
0.413 in
10.5 mm
|
M5
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0788 - £ 0.0803 | 22000 In stock |
Black
|
0.209 in
5.3 mm
|
0.551 in
14.0 mm
|
M5
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.1356 - £ 0.1383 | 26968 In stock |
White
|
0.331 in
8.4 mm
|
0.787 in
20.0 mm
|
M8
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.0825 - £ 0.0841 | 18000 In stock |
White
|
0.169 in
4.3 mm
|
0.63 in
16.0 mm
|
M4
|
3
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.0615 - £ 0.0627 | 400 In stock |
White
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.052 - £ 0.053 | 500 In stock |
White
|
0.126 in
3.2 mm
|
0.402 in
10.2 mm
|
M3
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.052 - £ 0.053 | 24950 In stock |
White
|
0.106 in
2.7 mm
|
0.268 in
6.8 mm
|
M2.5
|
1
|
Standard Washer
|
Countersunk Screw
|
||
£ 0.052 - £ 0.053 | Request the lead time here |
White
|
0.126 in
3.2 mm
|
0.335 in
8.5 mm
|
M3
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0615 - £ 0.0627 | Request the lead time here |
White
|
0.126 in
3.2 mm
|
0.551 in
14.0 mm
|
M3
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0615 - £ 0.0627 | 64300 In stock |
White
|
0.169 in
4.3 mm
|
0.413 in
10.5 mm
|
M4
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.2168 - £ 0.2168 | 3800 In stock |
Black
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
M5
|
3
|
Standard Washer
|
Countersunk Screw
|
||
£ 0.1294 - £ 0.1321 | 500 In stock |
White
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
M6
|
4
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0992 - £ 0.1012 | Request the lead time here |
White
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
1
|
Anti-Loss Washer
|
Countersunk Screw
|
||
£ 0.1197 - £ 0.1221 | Request the lead time here |
Black
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
M8
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0992 - £ 0.1012 | Request the lead time here |
Black
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
M6
|
2
|
Anti-Loss Washer
|
Flat Screw
|
||
£ 0.0711 - £ 0.0725 | 32300 In stock |
Black
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
M4
|
5
|
Anti-Loss Washer
|
Countersunk Screw
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue