Menu Search

Finishing Washers

In stock

Finishing Washers provide protection for cabinets and other applications from scratching and other damage that may occur. They also provide cover for misaligned holes that means the finished appearance of your assembly will be neat and tidy.

This high quality finish is couple with good thermal and electrical insulation properties. These washers are versatile and can also be used as glides, bumpers, feet and spacers.

  • Material: Nylon 6/6
  • Colours: Black, Natural and White
  • UL94 V2 Flame Rated


Series Code :SR1946

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 4
Image
Type 5
Show less filters Show more filters
64 results
Product SKUs information
Essentra Part Number Price range Availability Colour Inside Diameter Outside Diameter Compatible Thread Sizes (All) Type Washer Type Screw Type View
£ 0.052 - £ 0.053 33491 In stock
Black
3.2 mm
6.5 mm
2
Anti-Loss Washer
Flat Screw
£ 0.0992 - £ 0.1012 65048 In stock
Black
6.4 mm
12.7 mm
2
Anti-Loss Washer
Flat Screw
£ 0.1356 - £ 0.1383 32714 In stock
Black
8.4 mm
20.0 mm
1
Anti-Loss Washer
Countersunk Screw
10333525 £ 0.0756 - £ 0.0933 Request the lead time here
Natural
6.6 mm
17.3 mm
1/4"
6
Standard Washer
Countersunk Screw
  • of 4
Finishing Washer 3.2 mm 6.5 mm Nylon 6/6 Black

10049136

Price Range
£ 0.053 - £ 0.052

Stock Levels
33491 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Outside Diameter
    6.5 mm
Finishing Washer 6.4 mm 12.7 mm Nylon 6/6 Black

10049198

Price Range
£ 0.1012 - £ 0.0992

Stock Levels
65048 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Flat Screw
  • Outside Diameter
    12.7 mm
Finishing Washer 8.4 mm 20.0 mm Nylon 6/6 Black

10048818

Price Range
£ 0.1383 - £ 0.1356

Stock Levels
32714 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Type
    Anti-Loss Washer
  • Screw Type
    Countersunk Screw
  • Outside Diameter
    20.0 mm
Finishing Washer 0.260 in 0.683 in 4.6 mm Nylon 6/6 Natural

10333525

Price Range
£ 0.0933 - £ 0.0756

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Type
    Standard Washer
  • Screw Type
    Countersunk Screw
  • Compatible Thread Sizes (All)
    1/4"