Menu Search

Finned Stud Caps With Grip PCR

In production

Finned Stud Caps with Grip are designed to protect a variety of studs. They provide both safety and an enhanced grip for secure handling. The internal fins provide a secure fit and they are flexible to accommodate different diameters, using a single part. These caps prevent rust and corrosion, while protecting studs from abrasion. Easy to install and remove. They are suitable for various applications including manufacturing, railings, fences and furniture.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCA2PCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Essentra Part Number Price range Availability d D Minimum Fitting Diameter H h1 d1 Maximum Fitting Diameter View
£ 0.0471 - £ 0.0524 Request the lead time here
22.0 mm
1.5 mm
£ 0.1065 - £ 0.1657 Request the lead time here
30.0 mm
1.5 mm
£ 0.0579 - £ 0.0644 Request the lead time here
22.0 mm
1.5 mm
£ 0.0323 - £ 0.0503 Request the lead time here
12.0 mm
14.0 mm
6.5 mm
22.0 mm
1.5 mm
10.0 mm
8.0 mm
Finned Stud Cap 14.5 mm Green LDPE - PCR

20750114

Price Range
£ 0.0524 - £ 0.0471

Stock Levels
Request the lead time here
Attributes
  • h1
    1.5 mm
  • H
    22.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Finned Stud Cap 31.0 mm Green LDPE - PCR

20750121

Price Range
£ 0.1657 - £ 0.1065

Stock Levels
Request the lead time here
Attributes
  • h1
    1.5 mm
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Finned Stud Cap 13.0 mm Green LDPE - PCR

20750107

Price Range
£ 0.0644 - £ 0.0579

Stock Levels
Request the lead time here
Attributes
  • h1
    1.5 mm
  • H
    22.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Finned Stud Cap 12.0 mm Green LDPE - PCR

20750091

Price Range
£ 0.0503 - £ 0.0323

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • d
    12.0 mm
  • d1
    10.0 mm
  • h1
    1.5 mm
  • H
    22.0 mm