Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | FD | Flanged | d2 | d1 | h | H | View | |
---|---|---|---|---|---|---|---|---|---|---|
466969 | £ 0.1584 - £ 0.1625 | Request the lead time here |
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
£ 0.0881 - £ 0.199 | 135000 In stock |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
No
|
0.355 in
9.02 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.807 in
20.5 mm
|
||
£ 0.0833 - £ 0.1881 | Request the lead time here |
0.406 in
10.3 mm
|
0.484 in
12.3 mm
|
No
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
1.22 in
31.0 mm
|
1.22 in
31.0 mm
|
||
£ 0.0919 - £ 0.207 | Request the lead time here |
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
No
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
0.807 in
20.5 mm
|
||
£ 0.0881 - £ 0.1851 | 5000 In stock |
0.433 in
11.0 mm
|
|
No
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
£ 0.0892 - £ 0.0929 | Request the lead time here |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
£ 0.0717 - £ 0.0717 | 400 In stock |
1.142 in
29.0 mm
|
1.22 in
31.0 mm
|
Yes
|
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
1.122 in
28.5 mm
|
1.181 in
30.0 mm
|
||
£ 0.0439 - £ 0.0439 | Request the lead time here |
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
£ 0.0536 - £ 0.0536 | Request the lead time here |
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
1461648 | £ 0.0251 - £ 0.0251 | Request the lead time here |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
£ 0.5641 - £ 0.5868 | Request the lead time here |
1.299 in
33.0 mm
|
1.378 in
35.0 mm
|
Yes
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
1.339 in
34.0 mm
|
||
£ 0.4578 - £ 0.4762 | Request the lead time here |
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
Yes
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
0.984 in
25.0 mm
|
||
Request the lead time here |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|||
£ 0.1715 - £ 0.1785 | Request the lead time here |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
£ 0.2678 - £ 0.2792 | Request the lead time here |
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
£ 0.3245 - £ 0.3387 | Request the lead time here |
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
£ 0.3047 - £ 0.3175 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
1461651 | £ 0.0398 - £ 0.0398 | 5150 In stock |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
1461649 | £ 0.0296 - £ 0.0296 | 20500 In stock |
0.492 in
12.5 mm
|
|
Yes
|
0.413 in
10.5 mm
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
£ 0.0764 - £ 0.0764 | 1928 In stock |
0.394 in
10.0 mm
|
|
Yes
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue