Menu Search

Finned Stud Caps

In stock

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Item Code Price range Availability d FD Flanged d2 d1 h H View
£ 0.3245 - £ 0.3387 Request the lead time here
22.0 mm
24.0 mm
Yes
19.0 mm
17.0 mm
20.5 mm
22.0 mm
Request the lead time here
11.0 mm
13.0 mm
Yes
9.0 mm
8.0 mm
20.5 mm
22.0 mm
£ 0.5641 - £ 0.5868 Request the lead time here
33.0 mm
35.0 mm
Yes
30.0 mm
28.0 mm
32.5 mm
34.0 mm
£ 0.4578 - £ 0.4762 Request the lead time here
25.0 mm
27.0 mm
Yes
22.0 mm
20.0 mm
23.5 mm
25.0 mm
£ 0.1715 - £ 0.1785 Request the lead time here
10.0 mm
12.0 mm
Yes
8.0 mm
6.5 mm
20.5 mm
22.0 mm
£ 0.2678 - £ 0.2792 Request the lead time here
16.0 mm
18.0 mm
Yes
13.0 mm
11.0 mm
20.5 mm
22.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
18.0 mm
20.0 mm
Yes
16.0 mm
14.0 mm
20.5 mm
22.0 mm
£ 0.0881 - £ 0.199 135000 In stock
11.0 mm
13.0 mm
No
9.02 mm
8.0 mm
20.5 mm
20.5 mm
£ 0.0919 - £ 0.207 Request the lead time here
12.0 mm
14.0 mm
No
10.0 mm
9.0 mm
20.5 mm
20.5 mm
£ 0.0833 - £ 0.1881 Request the lead time here
10.3 mm
12.3 mm
No
8.0 mm
6.5 mm
31.0 mm
31.0 mm
466969 £ 0.1584 - £ 0.1625 Request the lead time here
22.0 mm
24.0 mm
Yes
19.0 mm
17.0 mm
20.5 mm
22.0 mm
£ 0.0881 - £ 0.1851 5000 In stock
11.0 mm
No
9.0 mm
8.0 mm
20.5 mm
22.0 mm
£ 0.0892 - £ 0.0929 Request the lead time here
11.0 mm
13.0 mm
Yes
9.0 mm
8.0 mm
20.5 mm
22.0 mm
1461649 £ 0.0296 - £ 0.0296 20500 In stock
12.5 mm
Yes
10.5 mm
9.0 mm
20.5 mm
22.0 mm
1461648 £ 0.0251 - £ 0.0251 Request the lead time here
11.0 mm
13.0 mm
Yes
9.0 mm
8.0 mm
20.5 mm
22.0 mm
1461651 £ 0.0398 - £ 0.0398 5150 In stock
18.0 mm
20.0 mm
Yes
16.0 mm
14.0 mm
20.5 mm
22.0 mm
£ 0.0764 - £ 0.0764 1928 In stock
10.0 mm
Yes
8.0 mm
6.5 mm
20.5 mm
22.0 mm
£ 0.069 - £ 0.069 Request the lead time here
33.0 mm
35.0 mm
Yes
30.0 mm
28.0 mm
32.5 mm
34.0 mm
£ 0.0717 - £ 0.0717 400 In stock
29.0 mm
31.0 mm
Yes
26.0 mm
24.0 mm
28.5 mm
30.0 mm
£ 0.0439 - £ 0.0439 Request the lead time here
16.0 mm
18.0 mm
Yes
13.0 mm
11.0 mm
20.5 mm
22.0 mm
  • of 2
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural LDPE

204111600003

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • FD
    24.0 mm
  • d
    22.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • h
    20.5 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural LDPE

204111200003


Stock Levels
Request the lead time here
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural LDPE

204111900003

Price Range
£ 0.5868 - £ 0.5641

Stock Levels
Request the lead time here
Attributes
  • FD
    35.0 mm
  • d
    33.0 mm
  • d1
    28.0 mm
  • d2
    30.0 mm
  • h
    32.5 mm
Finned Stud Cap 20.0 mm 22.0 mm (ID) Natural LDPE

204111700003

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
Request the lead time here
Attributes
  • FD
    27.0 mm
  • d
    25.0 mm
  • d1
    20.0 mm
  • d2
    22.0 mm
  • h
    23.5 mm
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural LDPE

204111100003

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • FD
    12.0 mm
  • d
    10.0 mm
  • d1
    6.5 mm
  • d2
    8.0 mm
  • h
    20.5 mm
Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural LDPE

204111400003

Price Range
£ 0.2792 - £ 0.2678

Stock Levels
Request the lead time here
Attributes
  • FD
    18.0 mm
  • d
    16.0 mm
  • d1
    11.0 mm
  • d2
    13.0 mm
  • h
    20.5 mm
Finned Stud Cap 14.0 mm 16.0 mm (ID) Natural LDPE

204111500003

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • FD
    20.0 mm
  • d
    18.0 mm
  • d1
    14.0 mm
  • d2
    16.0 mm
  • h
    20.5 mm
Finned Stud Cap 8.0 mm 9.02 mm (ID) Natural LDPE

10221

Price Range
£ 0.199 - £ 0.0881

Stock Levels
135000 In stock
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.02 mm
  • h
    20.5 mm
Finned Stud Cap 9.0 mm 10.0 mm (ID) Natural LDPE

10223

Price Range
£ 0.207 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • FD
    14.0 mm
  • d
    12.0 mm
  • d1
    9.0 mm
  • d2
    10.0 mm
  • h
    20.5 mm
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural LDPE

10220

Price Range
£ 0.1881 - £ 0.0833

Stock Levels
Request the lead time here
Attributes
  • FD
    12.3 mm
  • d
    10.3 mm
  • d1
    6.5 mm
  • d2
    8.0 mm
  • h
    31.0 mm
Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural LDPE

466969

Price Range
£ 0.1625 - £ 0.1584

Stock Levels
Request the lead time here
Attributes
  • FD
    24.0 mm
  • d
    22.0 mm
  • d1
    17.0 mm
  • d2
    19.0 mm
  • h
    20.5 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Yellow LDPE

51741

Price Range
£ 0.1851 - £ 0.0881

Stock Levels
5000 In stock
Attributes
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
  • H
    22.0 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural LDPE

466965

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
Request the lead time here
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
Finned Stud Cap 9.0 mm 10.5 mm (ID) Natural LDPE

1461649

Price Range
£ 0.0296 - £ 0.0296

Stock Levels
20500 In stock
Attributes
  • d
    12.5 mm
  • d1
    9.0 mm
  • d2
    10.5 mm
  • h
    20.5 mm
  • H
    22.0 mm
Finned Stud Cap 8.0 mm 9.0 mm (ID) Natural LDPE

1461648

Price Range
£ 0.0251 - £ 0.0251

Stock Levels
Request the lead time here
Attributes
  • FD
    13.0 mm
  • d
    11.0 mm
  • d1
    8.0 mm
  • d2
    9.0 mm
  • h
    20.5 mm
Finned Stud Cap 14.0 mm 16.0 mm (ID) Natural LDPE

1461651

Price Range
£ 0.0398 - £ 0.0398

Stock Levels
5150 In stock
Attributes
  • FD
    20.0 mm
  • d
    18.0 mm
  • d1
    14.0 mm
  • d2
    16.0 mm
  • h
    20.5 mm
Finned Stud Cap 6.5 mm 8.0 mm (ID) Natural LDPE

1461647

Price Range
£ 0.0764 - £ 0.0764

Stock Levels
1928 In stock
Attributes
  • d
    10.0 mm
  • d1
    6.5 mm
  • d2
    8.0 mm
  • h
    20.5 mm
  • H
    22.0 mm
Finned Stud Cap 28.0 mm 30.0 mm (ID) Natural LDPE

1474017

Price Range
£ 0.069 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • FD
    35.0 mm
  • d
    33.0 mm
  • d1
    28.0 mm
  • d2
    30.0 mm
  • h
    32.5 mm
Finned Stud Cap 24.0 mm 26.0 mm (ID) Natural LDPE

1461654

Price Range
£ 0.0717 - £ 0.0717

Stock Levels
400 In stock
Attributes
  • FD
    31.0 mm
  • d
    29.0 mm
  • d1
    24.0 mm
  • d2
    26.0 mm
  • h
    28.5 mm
Finned Stud Cap 11.0 mm 13.0 mm (ID) Natural LDPE

1461650

Price Range
£ 0.0439 - £ 0.0439

Stock Levels
Request the lead time here
Attributes
  • FD
    18.0 mm
  • d
    16.0 mm
  • d1
    11.0 mm
  • d2
    13.0 mm
  • h
    20.5 mm