Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 95.9316 - £ 97.8876 | 7 In stock |
27.5 in
698.5 mm
|
20"
|
1.689 in
42.9 mm
|
150
|
||
| £ 10.0637 - £ 10.2621 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.748 in
19.0 mm
|
16
|
||
| £ 7.9943 - £ 8.1644 | Request the lead time here |
14 in
355.6 mm
|
6"
|
1.882 in
47.8 mm
|
600
|
||
| £ 19.4754 - £ 19.8723 | Request the lead time here |
13.386 in
340.0 mm
|
DN 200
|
0.827 in
21.0 mm
|
16
|
||
| 10238974 | £ 1.9985 - £ 2.0411 | Request the lead time here |
5.252 in
133.4 mm
|
3/4"
|
0.748 in
19.0 mm
|
400
|
|
| £ 73.3378 - £ 73.3378 | Request the lead time here |
27.748 in
704.8 mm
|
16"
|
3.5 in
88.9 mm
|
900
|
||
| £ 7.6824 - £ 7.8383 | Request the lead time here |
12.5 in
317.5 mm
|
6"
|
1.437 in
36.5 mm
|
300
|
||
| £ 81.5021 - £ 83.1605 | Request the lead time here |
28 in
711.2 mm
|
18"
|
2.378 in
60.4 mm
|
300
|
||
| £ 3.1467 - £ 3.2175 | 15 In stock |
7.5 in
190.5 mm
|
2 1/2"
|
1 in
25.4 mm
|
300
|
||
| £ 35.6908 - £ 35.6908 | Request the lead time here |
9.843 in
250.0 mm
|
DN 125
|
0.748 in
19.0 mm
|
16
|
||
| £ 24.0679 - £ 24.0679 | 111 In stock |
7.283 in
185.0 mm
|
DN 65
|
0.748 in
19.0 mm
|
40
|
||
| £ 72.7141 - £ 72.7141 | Request the lead time here |
25.984 in
660.0 mm
|
DN 400
|
1.811 in
46.0 mm
|
40
|
||
| £ 66.7325 - £ 68.0933 | Request the lead time here |
24.409 in
620.0 mm
|
DN 400
|
1.417 in
36.0 mm
|
25
|
||
| 10231593 | £ 5.4004 - £ 5.5138 | 462 In stock |
10 in
254.0 mm
|
4"
|
1.248 in
31.7 mm
|
300
|
|
| 10231678 | £ 47.6965 - £ 48.6603 | 52 In stock |
21 in
533.4 mm
|
14"
|
1.382 in
35.1 mm
|
150
|
|
| £ 3.8412 - £ 3.9262 | 108 In stock |
8.248 in
209.5 mm
|
3"
|
1.252 in
31.8 mm
|
600
|
||
| £ 125.5275 - £ 128.0931 | Request the lead time here |
33.071 in
840.0 mm
|
DN 600
|
1.22 in
31.0 mm
|
16
|
||
| £ 3.0191 - £ 3.0758 | 268 In stock |
7 in
177.8 mm
|
2 1/2"
|
0.882 in
22.4 mm
|
150
|
||
| £ 1.8851 - £ 1.9277 | Request the lead time here |
4.748 in
120.6 mm
|
1/2"
|
0.878 in
22.3 mm
|
1500
|
||
| £ 2.0411 - £ 2.0836 | Request the lead time here |
5.118 in
130.0 mm
|
3/4"
|
1 in
25.4 mm
|
1500
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue