Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 14.6845 - £ 30.8375 | Request the lead time here |
13.386 in
340.0 mm
|
DN 200
|
1.26 in
32.0 mm
|
|
||
| £ 3.4727 - £ 3.5435 | 109 In stock |
7.5 in
190.5 mm
|
3"
|
0.941 in
23.9 mm
|
150
|
||
| £ 14.1459 - £ 14.4436 | Request the lead time here |
4.724 in
120.0 mm
|
DN 32
|
0.472 in
12.0 mm
|
10
|
||
| £ 1.8568 - £ 1.8993 | 158 In stock |
3.748 in
95.2 mm
|
1/2"
|
0.559 in
14.2 mm
|
400
|
||
| £ 10.0637 - £ 10.2621 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.748 in
19.0 mm
|
16
|
||
| £ 17.5052 - £ 17.5052 | Request the lead time here |
5.906 in
150.0 mm
|
DN 40
|
0.512 in
13.0 mm
|
16
|
||
| £ 24.0679 - £ 24.0679 | 111 In stock |
7.283 in
185.0 mm
|
DN 65
|
0.748 in
19.0 mm
|
40
|
||
| £ 49.3549 - £ 50.3612 | Request the lead time here |
23 in
584.2 mm
|
14"
|
2.118 in
53.8 mm
|
300
|
||
| £ 35.6908 - £ 35.6908 | Request the lead time here |
9.843 in
250.0 mm
|
DN 125
|
0.748 in
19.0 mm
|
16
|
||
| £ 40.014 - £ 40.8361 | Request the lead time here |
20.5 in
520.7 mm
|
12"
|
2 in
50.8 mm
|
300
|
||
| £ 3.6569 - £ 3.7278 | 151 In stock |
8.248 in
209.5 mm
|
3"
|
1.118 in
28.4 mm
|
300
|
||
| £ 109.7941 - £ 109.7941 | Request the lead time here |
33.748 in
857.2 mm
|
20"
|
4.248 in
107.9 mm
|
900
|
||
| £ 219.8575 - £ 219.8575 | Request the lead time here |
41 in
1041.4 mm
|
24"
|
5.5 in
139.7 mm
|
900
|
||
| £ 15.2373 - £ 15.5492 | Request the lead time here |
12.402 in
315.0 mm
|
DN 175
|
0.827 in
21.0 mm
|
16
|
||
| £ 6.832 - £ 6.9737 | 57 In stock |
11 in
279.4 mm
|
5"
|
1.378 in
35.0 mm
|
300
|
||
| £ 14.1459 - £ 14.4436 | 1174 In stock |
11.811 in
300.0 mm
|
DN 150
|
0.984 in
25.0 mm
|
40
|
||
| £ 102.8061 - £ 104.9039 | Request the lead time here |
32 in
812.8 mm
|
20"
|
3.5 in
88.9 mm
|
600
|
||
| £ 30.0636 - £ 30.6873 | Request the lead time here |
17.717 in
450.0 mm
|
DN 250
|
1.378 in
35.0 mm
|
40
|
||
| £ 95.9316 - £ 97.8876 | 7 In stock |
27.5 in
698.5 mm
|
20"
|
1.689 in
42.9 mm
|
150
|
||
| 10231678 | £ 47.6965 - £ 48.6603 | 52 In stock |
21 in
533.4 mm
|
14"
|
1.382 in
35.1 mm
|
150
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue