Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
|---|---|---|---|---|---|---|---|
| £ 3.1467 - £ 3.2175 | 15 In stock |
7.5 in
190.5 mm
|
2 1/2"
|
1 in
25.4 mm
|
300
|
||
| £ 32.1473 - £ 32.7993 | Request the lead time here |
17.5 in
444.5 mm
|
10"
|
1.878 in
47.7 mm
|
300
|
||
| £ 11.5378 - £ 11.7788 | 55 In stock |
14.016 in
356.0 mm
|
4"
|
2.992 in
76.0 mm
|
2500
|
||
| 10231593 | £ 5.4004 - £ 5.5138 | 462 In stock |
10 in
254.0 mm
|
4"
|
1.248 in
31.7 mm
|
300
|
|
| £ 53.0969 - £ 54.1741 | Request the lead time here |
21.26 in
540.0 mm
|
DN 400
|
0.709 in
18.0 mm
|
6
|
||
| £ 7.6824 - £ 7.8383 | Request the lead time here |
12.5 in
317.5 mm
|
6"
|
1.437 in
36.5 mm
|
300
|
||
| 10231685 | £ 57.4342 - £ 58.6107 | 137 In stock |
23.5 in
596.9 mm
|
16"
|
1.441 in
36.6 mm
|
150
|
|
| £ 3.3168 - £ 3.3876 | Request the lead time here |
7.5 in
190.5 mm
|
2 1/2"
|
1.118 in
28.4 mm
|
600
|
||
| 10231562 | £ 1.9277 - £ 1.9702 | 120 In stock |
3.882 in
98.6 mm
|
3/4"
|
0.5 in
12.7 mm
|
150
|
|
| £ 10.9992 - £ 11.226 | Request the lead time here |
11.22 in
285.0 mm
|
DN 150
|
0.866 in
22.0 mm
|
|
||
| £ 3.0191 - £ 3.0758 | 268 In stock |
7 in
177.8 mm
|
2 1/2"
|
0.882 in
22.4 mm
|
150
|
||
| £ 6.5626 - £ 6.7044 | Request the lead time here |
10 in
254.0 mm
|
5"
|
0.941 in
23.9 mm
|
150
|
||
| £ 24.7624 - £ 25.2727 | Request the lead time here |
14.764 in
375.0 mm
|
DN 250
|
0.748 in
19.0 mm
|
6
|
||
| £ 72.7141 - £ 72.7141 | Request the lead time here |
25.984 in
660.0 mm
|
DN 400
|
1.811 in
46.0 mm
|
40
|
||
| £ 28.7029 - £ 29.284 | 121 In stock |
18.5 in
469.9 mm
|
8"
|
2.5 in
63.5 mm
|
900
|
||
| £ 34.2734 - £ 34.9821 | Request the lead time here |
18.11 in
460.0 mm
|
DN 300
|
0.945 in
24.0 mm
|
16
|
||
| £ 38.8375 - £ 38.8375 | Request the lead time here |
10.433 in
265.0 mm
|
DN 150
|
0.591 in
15.0 mm
|
6
|
||
| £ 4.0538 - £ 4.1389 | Request the lead time here |
9.5 in
241.3 mm
|
3"
|
1.5 in
38.1 mm
|
900
|
||
| £ 28.306 - £ 28.306 | Request the lead time here |
7.874 in
200.0 mm
|
DN 80
|
0.945 in
24.0 mm
|
|
||
| £ 33.2529 - £ 33.919 | Request the lead time here |
17.52 in
445.0 mm
|
DN 300
|
1.181 in
30.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue