Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
---|---|---|---|---|---|---|---|
31965 | £ 1.9702 - £ 2.0127 | Request the lead time here |
4.618 in
117.3 mm
|
3/4"
|
0.618 in
15.7 mm
|
400
|
|
£ 100.3398 - £ 100.3398 | Request the lead time here |
28.74 in
730.0 mm
|
DN 500
|
1.575 in
40.0 mm
|
25
|
||
£ 2.0836 - £ 5.3419 | 314 In stock |
6 in
152.4 mm
|
2"
|
0.752 in
19.1 mm
|
150
|
||
£ 3.0191 - £ 4.332 | Request the lead time here |
5.925 in
150.5 mm
|
DN 40
|
0.591 in
15.0 mm
|
|
||
£ 3.4727 - £ 3.5435 | Request the lead time here |
7.5 in
190.5 mm
|
3"
|
0.941 in
23.9 mm
|
150
|
||
£ 11.2118 - £ 11.4386 | Request the lead time here |
4.134 in
105.0 mm
|
DN 20
|
0.551 in
14.0 mm
|
16
|
||
£ 13.5648 - £ 13.8341 | Request the lead time here |
4.528 in
115.0 mm
|
DN 25
|
0.63 in
16.0 mm
|
40
|
||
£ 2.1119 - £ 2.5832 | Request the lead time here |
3.945 in
100.2 mm
|
DN 25
|
0.48 in
12.2 mm
|
6
|
||
£ 36.7397 - £ 36.7397 | Request the lead time here |
9.843 in
250.0 mm
|
DN 125
|
0.984 in
25.0 mm
|
|
||
£ 14.6845 - £ 30.8375 | Request the lead time here |
13.386 in
340.0 mm
|
DN 200
|
1.26 in
32.0 mm
|
|
||
£ 19.5321 - £ 19.9432 | Request the lead time here |
5.512 in
140.0 mm
|
DN 50
|
0.433 in
11.0 mm
|
6
|
||
£ 11.7363 - £ 11.9772 | Request the lead time here |
4.134 in
105.0 mm
|
DN 20
|
0.63 in
16.0 mm
|
40
|
||
£ 174.6698 - £ 174.6698 | Request the lead time here |
36 in
914.4 mm
|
24"
|
2.748 in
69.8 mm
|
300
|
||
£ 2.3245 - £ 2.3671 | Request the lead time here |
6.118 in
155.4 mm
|
1 1/2"
|
0.882 in
22.4 mm
|
600
|
||
£ 2.7356 - £ 2.7923 | Request the lead time here |
6.5 in
165.1 mm
|
2"
|
1 in
25.4 mm
|
600
|
||
£ 22.5371 - £ 23.0048 | Request the lead time here |
7.283 in
185.0 mm
|
DN 65
|
0.591 in
15.0 mm
|
16
|
||
110317 | £ 1.8851 - £ 2.4371 | 1210 In stock |
3.543 in
90.0 mm
|
DN 20
|
0.472 in
12.0 mm
|
6
|
|
31970 | £ 21.1338 - £ 21.1338 | Request the lead time here |
6.496 in
165.0 mm
|
DN 50
|
0.669 in
17.0 mm
|
40
|
|
£ 14.1459 - £ 14.4436 | Request the lead time here |
4.724 in
120.0 mm
|
DN 32
|
0.472 in
12.0 mm
|
10
|
||
£ 2.5939 - £ 2.6505 | Request the lead time here |
6.516 in
165.5 mm
|
2"
|
0.886 in
22.5 mm
|
300
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue