Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Material: PE Colour: Yellow Series Code: SR1353
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Nominal Pipe Size | h | Class Pressure Rating | View | |
---|---|---|---|---|---|---|---|
110324 | £ 2.1828 - £ 5.5811 | Request the lead time here |
6.516 in
165.5 mm
|
2"
|
0.886 in
22.5 mm
|
300
|
|
£ 7.3706 - £ 7.5265 | 17 In stock |
11 in
279.4 mm
|
6"
|
1 in
25.4 mm
|
150
|
||
£ 12.9694 - £ 13.2387 | Request the lead time here |
4.528 in
115.0 mm
|
DN 25
|
0.551 in
14.0 mm
|
16
|
||
£ 5.1594 - £ 5.2586 | 69 In stock |
9 in
228.6 mm
|
4"
|
0.941 in
23.9 mm
|
150
|
||
£ 14.7837 - £ 15.0814 | Request the lead time here |
5.512 in
140.0 mm
|
DN 32
|
0.551 in
14.0 mm
|
|
||
£ 1.8284 - £ 1.8568 | Request the lead time here |
3.5 in
88.9 mm
|
1/2"
|
0.441 in
11.2 mm
|
150
|
||
£ 30.4038 - £ 30.4038 | Request the lead time here |
8.661 in
220.0 mm
|
DN 100
|
0.669 in
17.0 mm
|
16
|
||
£ 26.1799 - £ 26.1799 | Request the lead time here |
7.874 in
200.0 mm
|
DN 80
|
0.669 in
17.0 mm
|
16
|
||
£ 1.8568 - £ 1.8993 | Request the lead time here |
3.748 in
95.2 mm
|
1/2"
|
0.559 in
14.2 mm
|
400
|
||
£ 15.6909 - £ 15.6909 | Request the lead time here |
5.512 in
140.0 mm
|
DN 32
|
0.63 in
16.0 mm
|
16
|
||
£ 91.4809 - £ 93.3519 | Request the lead time here |
28.15 in
715.0 mm
|
DN 500
|
1.181 in
30.0 mm
|
16
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue