Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.
Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| £ 0.4805 - £ 0.4805 | Request the lead time here |
M8
|
|
0.354 in
9.0 mm
|
||
| 0600040000VR | £ 0.3359 - £ 0.3359 | 1000 In stock |
M6
|
|
0.287 in
7.3 mm
|
|
| £ 0.2579 - £ 0.2579 | 168 In stock |
M5
|
|
0.256 in
6.5 mm
|
||
| £ 1.1424 - £ 1.1906 | Request the lead time here |
M10
|
|
0.374 in
9.5 mm
|
||
| 43534 | £ 0.1203 - £ 0.1253 | 2680 In stock |
M3
|
|
0.126 in
3.2 mm
|
|
| 43538 | £ 0.1757 - £ 0.1785 | Request the lead time here |
M8
|
|
0.315 in
8.0 mm
|
|
| £ 0.127 - £ 0.127 | Request the lead time here |
M16
|
|
0.236 in
6.0 mm
|
||
| 43537 | £ 0.1573 - £ 0.1601 | 1000 In stock |
M6
|
|
0.236 in
6.0 mm
|
|
| £ 0.1403 - £ 0.1431 | Request the lead time here |
M5
|
|
0.201 in
5.1 mm
|
||
| £ 0.1316 - £ 0.1343 | 9900 In stock |
M4
|
|
0.161 in
4.1 mm
|
||
| £ 0.0963 - £ 0.1156 | 347 In stock |
M8 x 1.25
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0696 - £ 0.0859 | Request the lead time here |
M4 x 0.7
|
0.276 in
7.0 mm
|
0.134 in
3.4 mm
|
||
| £ 0.2237 - £ 0.2762 | Request the lead time here |
M20 x 1.5
|
0.902 in
22.9 mm
|
0.315 in
8.0 mm
|
||
| £ 2.764 - £ 2.8206 | Request the lead time here |
M16
|
|
0.622 in
15.8 mm
|
||
| 1284115 | £ 0.7214 - £ 0.7214 | 130 In stock |
M16
|
0.933 in
23.7 mm
|
0.622 in
15.8 mm
|
|
| £ 0.3004 - £ 0.3004 | 290 In stock |
M10
|
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
||
| £ 0.5754 - £ 0.5754 | Request the lead time here |
M12
|
0.736 in
18.7 mm
|
0.567 in
14.4 mm
|
||
| £ 0.108 - £ 0.1334 | 600 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
| 04M320150WFHN | £ 0.4934 - £ 0.6091 | Request the lead time here |
M32 x 1.5
|
1.437 in
36.5 mm
|
0.354 in
9.0 mm
|
|
| £ 0.3403 - £ 0.4202 | Request the lead time here |
M16 x 2.0
|
0.945 in
24.0 mm
|
0.768 in
19.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue