Menu Search

Flange Hex Nut - Plastic

In stock

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Thread Size Distance Across Flats Overall Height View
£ 0.127 - £ 0.127 Request the lead time here
M16
6.0 mm
43534 £ 0.1203 - £ 0.1253 2680 In stock
M3
3.2 mm
£ 0.1316 - £ 0.1343 9900 In stock
M4
4.1 mm
43538 £ 0.1757 - £ 0.1785 Request the lead time here
M8
8.0 mm
£ 0.1403 - £ 0.1431 Request the lead time here
M5
5.1 mm
43537 £ 0.1573 - £ 0.1601 1000 In stock
M6
6.0 mm
0600040000VR £ 0.3359 - £ 0.3359 1000 In stock
M6
7.3 mm
£ 0.2579 - £ 0.2579 168 In stock
M5
6.5 mm
£ 1.1424 - £ 1.1906 Request the lead time here
M10
9.5 mm
£ 0.4805 - £ 0.4805 Request the lead time here
M8
9.0 mm
04M320150WFHN £ 0.4934 - £ 0.6091 Request the lead time here
M32 x 1.5
36.5 mm
9.0 mm
04M160150WFHN £ 0.3513 - £ 0.4337 Request the lead time here
M16 x 1.5
18.9 mm
6.7 mm
£ 0.064 - £ 0.0791 Request the lead time here
M5 x 0.8
7.9 mm
5.2 mm
£ 0.108 - £ 0.1334 600 In stock
M6 x 1.0
10.0 mm
6.0 mm
£ 0.0696 - £ 0.0859 Request the lead time here
M4 x 0.7
7.0 mm
3.4 mm
£ 0.2237 - £ 0.2762 Request the lead time here
M20 x 1.5
22.9 mm
8.0 mm
£ 0.4871 - £ 1.8269 Request the lead time here
M25 x 1.5
27.9 mm
9.0 mm
04M030050WFHN £ 0.0727 - £ 0.0888 Request the lead time here
M3 x 0.5
5.5 mm
3.1 mm
£ 0.3403 - £ 0.4202 Request the lead time here
M16 x 2.0
24.0 mm
19.5 mm
£ 0.2198 - £ 0.2714 9 In stock
M12 x 1.75
19.0 mm
14.5 mm
  • of 2
Washer Nut M16 10.0 mm Nylon White

464638

Price Range
£ 0.127 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Nut Shape
    Hexagonal
Washer Nut M3 5.5 mm Nylon Natural

43534

Price Range
£ 0.1253 - £ 0.1203

Stock Levels
2680 In stock
Attributes
  • Thread Size
    M3
  • Overall Height
    3.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M4 7.0 mm Nylon Natural

43535

Price Range
£ 0.1343 - £ 0.1316

Stock Levels
9900 In stock
Attributes
  • Thread Size
    M4
  • Overall Height
    4.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M8 13.0 mm Nylon Natural

43538

Price Range
£ 0.1785 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M5 8.0 mm Nylon Natural

43536

Price Range
£ 0.1431 - £ 0.1403

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Overall Height
    5.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M6 10.0 mm Nylon Natural

43537

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Lock Nut M6 10.0 mm Nylon Natural

0600040000VR

Price Range
£ 0.3359 - £ 0.3359

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M6
  • Overall Height
    7.3 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Lock Nut M5 8.0 mm Nylon Natural

0600030000VR

Price Range
£ 0.2579 - £ 0.2579

Stock Levels
168 In stock
Attributes
  • Thread Size
    M5
  • Overall Height
    6.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Washer Nut M10 16.0 mm Nylon Natural

511003000002

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    9.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Lock Nut M8 14.0 mm Nylon Natural

0600050000VR

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Nut Shape
    Hexagonal
Hex Flange Nut M32 x 1.5 36.5 mm Nylon 6/6 Natural

04M320150WFHN

Price Range
£ 0.6091 - £ 0.4934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M32 x 1.5
  • Distance Across Flats
    36.5 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 1.5 18.9 mm Nylon 6/6 Natural

04M160150WFHN

Price Range
£ 0.4337 - £ 0.3513

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Distance Across Flats
    18.9 mm
  • Overall Height
    6.7 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M5 x 0.8 7.9 mm Nylon 6/6 Natural

04M050080WFHN

Price Range
£ 0.0791 - £ 0.064

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5 x 0.8
  • Distance Across Flats
    7.9 mm
  • Overall Height
    5.2 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M6 x 1.0 10.0 mm Nylon 6/6 Natural

04M060100WFHN

Price Range
£ 0.1334 - £ 0.108

Stock Levels
600 In stock
Attributes
  • Thread Size
    M6 x 1.0
  • Distance Across Flats
    10.0 mm
  • Overall Height
    6.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M4 x 0.7 7.0 mm Nylon 6/6 Natural

04M040070WFHN

Price Range
£ 0.0859 - £ 0.0696

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4 x 0.7
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.4 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M20 x 1.5 22.9 mm Nylon 6/6 Natural

04M200150WFHN

Price Range
£ 0.2762 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20 x 1.5
  • Distance Across Flats
    22.9 mm
  • Overall Height
    8.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M25 x 1.5 27.9 mm Nylon 6/6 Natural

04M250150WFHN

Price Range
£ 1.8269 - £ 0.4871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M25 x 1.5
  • Distance Across Flats
    27.9 mm
  • Overall Height
    9.0 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M3 x 0.5 5.5 mm Nylon 6/6 Natural

04M030050WFHN

Price Range
£ 0.0888 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3 x 0.5
  • Distance Across Flats
    5.5 mm
  • Overall Height
    3.1 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M16 x 2.0 24.0 mm Nylon 6/6 Natural

04M160200WFHN

Price Range
£ 0.4202 - £ 0.3403

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 2.0
  • Distance Across Flats
    24.0 mm
  • Overall Height
    19.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
Hex Flange Nut M12 x 1.75 19.0 mm Nylon 6/6 Natural

04M120175WFHN

Price Range
£ 0.2714 - £ 0.2198

Stock Levels
9 In stock
Attributes
  • Thread Size
    M12 x 1.75
  • Distance Across Flats
    19.0 mm
  • Overall Height
    14.5 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural