Menu Search

Flare Washers

In stock

Flare Washers are an ideal solution for retaining light weight constructions. They can also be used as a slide washer on rotation centres. The plastic material used to make these washers can be sterilised, which makes them an ideal solution for scientific and medical applications.

No special tools are required for assembly or dismantling of the washers. They are quick and easy to apply.

  • Material: Polyoxymethylene (POM)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
9 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Outside Diameter Overall Height Type View
£ 0.1502 - £ 0.153 Request the lead time here
13.0 mm
8.0 mm
2
£ 0.1445 - £ 0.1474 180 In stock
16.0 mm
6.0 mm
1
£ 0.126 - £ 0.1285 1314 In stock
14.5 mm
5.5 mm
1
£ 0.1502 - £ 0.153 3490 In stock
13.0 mm
8.0 mm
2
£ 0.1207 - £ 0.1231 3506 In stock
12.5 mm
5.0 mm
1
£ 0.122 - £ 0.1245 490 In stock
14.5 mm
5.5 mm
1
£ 0.1601 - £ 0.1644 1678 In stock
16.0 mm
5.5 mm
1
£ 0.1899 - £ 0.1941 36 In stock
21.0 mm
7.5 mm
1
£ 0.1771 - £ 0.18 11927 In stock
21.0 mm
7.5 mm
1
Quick Locking Ring 6.0 mm 13.0 mm 8.0 mm POM

10051962

Price Range
£ 0.153 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    8.0 mm
Quick Locking Ring 6.0 mm 16.0 mm 6.0 mm POM

10051955

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
180 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    6.0 mm
Quick Locking Ring 5.0 mm 14.5 mm 5.5 mm POM

10051948

Price Range
£ 0.1285 - £ 0.126

Stock Levels
1314 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    5.5 mm
Quick Locking Ring 7.0 mm 13.0 mm 8.0 mm POM

10051986

Price Range
£ 0.153 - £ 0.1502

Stock Levels
3490 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    8.0 mm
Quick Locking Ring 3.0 mm 12.5 mm 5.0 mm POM

10051924

Price Range
£ 0.1231 - £ 0.1207

Stock Levels
3506 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    5.0 mm
Quick Locking Ring 4.0 mm 14.5 mm 5.5 mm POM

10051931

Price Range
£ 0.1245 - £ 0.122

Stock Levels
490 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    5.5 mm
Quick Locking Ring 8.0 mm 16.0 mm 5.5 mm POM

10051993

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
1678 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    5.5 mm
Quick Locking Ring 12.0 mm 21.0 mm 7.5 mm POM

10052037

Price Range
£ 0.1941 - £ 0.1899

Stock Levels
36 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    7.5 mm
Quick Locking Ring 10.0 mm 21.0 mm 7.5 mm POM

10052013

Price Range
£ 0.18 - £ 0.1771

Stock Levels
11927 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyoxymethylene
  • Washer Shape
    Domed
  • Washer Type
    Quick Locking Ring
  • Overall Height
    7.5 mm