These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|
£ 0.112 - £ 0.1245 | 5000 In stock |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
£ 0.113 - £ 0.1255 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
£ 0.1213 - £ 0.1348 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
£ 0.1278 - £ 0.142 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
£ 0.1048 - £ 0.1165 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
PS-10-01 | £ 0.1161 - £ 0.1414 | 4000 In stock |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
|
£ 0.1336 - £ 0.1485 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
£ 0.137 - £ 0.1522 | 1998 In stock |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
£ 0.1178 - £ 0.1309 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
£ 0.1159 - £ 0.1287 | 2300 In stock |
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
£ 0.1302 - £ 0.1447 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
£ 0.1263 - £ 0.1404 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
CPST-5-01 | £ 0.1764 - £ 0.1961 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
|
£ 0.1391 - £ 0.1545 | Request the lead time here |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
||
£ 0.1203 - £ 0.1336 | 1000 In stock |
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
£ 0.1288 - £ 0.1431 | Request the lead time here |
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue