Flat Metal Washers, are a type of Plain Washer; they are commonly used in conjunction with screws, bolts or nuts. They offer spacing and load distribution, and are an important part of any fastener assembly. Flat washers are a popular type of washer that does not lock, but instead is applied to protect mating surfaces from damage.
Our range of metal flat washers comes in Mild and Stainless Steel, in both Flat and Countersunk variants. Matt and zinc plated finishes are available.
We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0399 - £ 0.0399 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
 
M6
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
||
| £ 0.0151 - £ 0.0151 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 
0.354 in
 
9.0 mm
 
 | 
 
M3
 
 | 
 
0.031 in
 
0.8 mm
 
 | 
||
| £ 0.0248 - £ 0.0248 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 
0.276 in
 
7.0 mm
 
 | 
 
M3
 
 | 
 
0.02 in
 
0.5 mm
 
 | 
||
| £ 0.0092 - £ 0.0092 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.169 in
 
4.3 mm
 
 | 
 
0.354 in
 
9.0 mm
 
 | 
 
M4
 
 | 
 
0.031 in
 
0.8 mm
 
 | 
||
| £ 0.0269 - £ 0.0269 | 700 In stock | 
 
Mild Steel
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
 
0.492 in
 
12.5 mm
 
 | 
 
M6
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
||
| £ 0.0205 - £ 0.0205 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.209 in
 
5.3 mm
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 
M5
 
 | 
 
0.039 in
 
1.0 mm
 
 | 
||
| £ 0.0248 - £ 0.0248 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.169 in
 
4.3 mm
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
 
M4
 
 | 
 
0.039 in
 
1.0 mm
 
 | 
||
| £ 0.0409 - £ 0.0409 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.331 in
 
8.4 mm
 
 | 
 
0.669 in
 
17.0 mm
 
 | 
 
M8
 
 | 
 
0.063 in
 
1.6 mm
 
 | 
||
| £ 0.0269 - £ 0.0269 | Request the lead time here | 
 
Mild Steel
 
 | 
 
0.209 in
 
5.3 mm
 
 | 
 
0.591 in
 
15.0 mm
 
 | 
 
M5
 
 | 
 
0.047 in
 
1.2 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue