Menu Search

Flat Washers - Metal

In stock

Flat Metal Washers, are a type of Plain Washer; they are commonly used in conjunction with screws, bolts or nuts. They offer spacing and load distribution, and are an important part of any fastener assembly. Flat washers are a popular type of washer that does not lock, but instead is applied to protect mating surfaces from damage.

Our range of metal flat washers comes in Mild and Stainless Steel, in both Flat and Countersunk variants. Matt and zinc plated finishes are available.

We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
£ 0.0092 - £ 0.0092 Request the lead time here
Mild Steel
4.3 mm
9.0 mm
M4
0.8 mm
£ 0.0151 - £ 0.0151 Request the lead time here
Mild Steel
3.2 mm
9.0 mm
M3
0.8 mm
£ 0.0248 - £ 0.0248 Request the lead time here
Mild Steel
3.2 mm
7.0 mm
M3
0.5 mm
£ 0.0269 - £ 0.0269 Request the lead time here
Mild Steel
5.3 mm
15.0 mm
M5
1.2 mm
£ 0.0205 - £ 0.0205 Request the lead time here
Mild Steel
5.3 mm
10.0 mm
M5
1.0 mm
£ 0.0409 - £ 0.0409 Request the lead time here
Mild Steel
8.4 mm
17.0 mm
M8
1.6 mm
£ 0.0269 - £ 0.0269 700 In stock
Mild Steel
6.4 mm
12.5 mm
M6
1.6 mm
£ 0.0248 - £ 0.0248 Request the lead time here
Mild Steel
4.3 mm
12.0 mm
M4
1.0 mm
£ 0.0399 - £ 0.0399 Request the lead time here
Mild Steel
6.4 mm
18.0 mm
M6
1.6 mm
Washer 4.3 mm 9.0 mm 0.8 mm Mild Steel

346040040952

Price Range
£ 0.0092 - £ 0.0092

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
Washer 3.2 mm 9.0 mm 0.8 mm Mild Steel

347030040952

Price Range
£ 0.0151 - £ 0.0151

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
Washer 3.2 mm 7.0 mm 0.5 mm Mild Steel

346030040952

Price Range
£ 0.0248 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M3
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
Washer 5.3 mm 15.0 mm 1.2 mm Mild Steel

347050040952

Price Range
£ 0.0269 - £ 0.0269

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
Washer 5.3 mm 10.0 mm 1.0 mm Mild Steel

346050040952

Price Range
£ 0.0205 - £ 0.0205

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
Washer 8.4 mm 17.0 mm 1.6 mm Mild Steel

346080040952

Price Range
£ 0.0409 - £ 0.0409

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 6.4 mm 12.5 mm 1.6 mm Mild Steel

346060040952

Price Range
£ 0.0269 - £ 0.0269

Stock Levels
700 In stock
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
Washer 4.3 mm 12.0 mm 1.0 mm Mild Steel

347040040952

Price Range
£ 0.0248 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 1.6 mm Mild Steel

347060040952

Price Range
£ 0.0399 - £ 0.0399

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round