Menu Search

Flat Washers - Metal

In stock

Flat Metal Washers, are a type of Plain Washer; they are commonly used in conjunction with screws, bolts or nuts. They offer spacing and load distribution, and are an important part of any fastener assembly. Flat washers are a popular type of washer that does not lock, but instead is applied to protect mating surfaces from damage.

Our range of metal flat washers comes in Mild and Stainless Steel, in both Flat and Countersunk variants. Matt and zinc plated finishes are available.

We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
£ 1.8559 - £ 1.8559 Request the lead time here
Stainless Steel
4.0 mm
10.0 mm
M4
2.5 mm
£ 4.5674 - £ 4.5674 Request the lead time here
Stainless Steel
12.0 mm
30.0 mm
M12
7.5 mm
£ 6.9573 - £ 6.9573 Request the lead time here
Stainless Steel
10.0 mm
25.0 mm
M10
6.5 mm
£ 4.2515 - £ 4.2515 Request the lead time here
Stainless Steel
12.0 mm
30.0 mm
M12
7.5 mm
£ 5.9363 - £ 5.9363 Request the lead time here
Stainless Steel
12.0 mm
40.0 mm
M12
7.5 mm
£ 3.1326 - £ 3.1326 Request the lead time here
Stainless Steel
10.0 mm
25.0 mm
M10
6.5 mm
£ 6.726 - £ 6.726 Request the lead time here
Stainless Steel
12.0 mm
40.0 mm
M12
7.5 mm
£ 4.3699 - £ 4.3699 Request the lead time here
Stainless Steel
10.0 mm
32.0 mm
M10
6.5 mm
£ 2.1849 - £ 2.1849 Request the lead time here
Stainless Steel
5.0 mm
16.0 mm
M5
3.0 mm
£ 3.2774 - £ 3.2774 Request the lead time here
Stainless Steel
8.0 mm
26.0 mm
M8
5.0 mm
£ 3.488 - £ 3.488 Request the lead time here
Steel
12.0 mm
40.0 mm
M12
7.5 mm
1504914 £ 2.0928 - £ 2.0928 Request the lead time here
Stainless Steel
6.0 mm
15.0 mm
M6
4.0 mm
£ 2.1586 - £ 2.1586 Request the lead time here
Stainless Steel
6.0 mm
15.0 mm
M6
4.0 mm
£ 1.7374 - £ 1.7374 Request the lead time here
Stainless Steel
4.0 mm
10.0 mm
M4
2.5 mm
1504900 £ 4.7253 - £ 4.7253 Request the lead time here
Stainless Steel
10.0 mm
32.0 mm
M10
6.5 mm
£ 1.2688 - £ 1.2688 Request the lead time here
Steel
4.0 mm
13.0 mm
M4
2.5 mm
£ 1.5926 - £ 1.5926 Request the lead time here
Steel
6.0 mm
20.0 mm
M6
4.0 mm
£ 1.948 - £ 1.948 Request the lead time here
Stainless Steel
4.0 mm
13.0 mm
M4
3.0 mm
£ 1.7769 - £ 1.7769 Request the lead time here
Stainless Steel
5.0 mm
13.0 mm
M5
3.0 mm
£ 2.4219 - £ 2.4219 Request the lead time here
Stainless Steel
6.0 mm
20.0 mm
M6
4.0 mm
  • of 3
Finishing Washer 4.0 mm 10.0 mm M4 Stainless Steel

1504906

Price Range
£ 1.8559 - £ 1.8559

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 30.0 mm M12 Stainless Steel

1504902

Price Range
£ 4.5674 - £ 4.5674

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Finishing Washer 10.0 mm 25.0 mm M10 Stainless Steel

1504898

Price Range
£ 6.9573 - £ 6.9573

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Washer 12.0 mm 30.0 mm 7.5 mm Stainless Steel

1504901

Price Range
£ 4.2515 - £ 4.2515

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Washer 12.0 mm 40.0 mm 7.5 mm Stainless Steel

1504903

Price Range
£ 5.9363 - £ 5.9363

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Washer 10.0 mm 25.0 mm 6.5 mm Stainless Steel

1504897

Price Range
£ 3.1326 - £ 3.1326

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 40.0 mm M12 Stainless Steel

1504904

Price Range
£ 6.726 - £ 6.726

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Washer 10.0 mm 32.0 mm 6.5 mm Stainless Steel

1504899

Price Range
£ 4.3699 - £ 4.3699

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Finishing Washer 5.0 mm 16.0 mm M5 Stainless Steel

1504912

Price Range
£ 2.1849 - £ 2.1849

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 8.0 mm 26.0 mm M8 Stainless Steel

1504920

Price Range
£ 3.2774 - £ 3.2774

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    26.0 mm
  • Thickness
    5.0 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 40.0 mm M12 Steel

1504928

Price Range
£ 3.488 - £ 3.488

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Finishing Washer 6.0 mm 15.0 mm M6 Stainless Steel

1504914

Price Range
£ 2.0928 - £ 2.0928

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Washer 6.0 mm 15.0 mm 4.0 mm Stainless Steel

1504913

Price Range
£ 2.1586 - £ 2.1586

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Washer 4.0 mm 10.0 mm 2.5 mm Stainless Steel

1504905

Price Range
£ 1.7374 - £ 1.7374

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
Finishing Washer 10.0 mm 32.0 mm M10 Stainless Steel

1504900

Price Range
£ 4.7253 - £ 4.7253

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Washer 4.0 mm 13.0 mm 2.5 mm Steel

1504931

Price Range
£ 1.2688 - £ 1.2688

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Steel

1504939

Price Range
£ 1.5926 - £ 1.5926

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Finishing Washer 4.0 mm 13.0 mm M4 Stainless Steel

1504908

Price Range
£ 1.948 - £ 1.948

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Washer 5.0 mm 13.0 mm 3.0 mm Stainless Steel

1504909

Price Range
£ 1.7769 - £ 1.7769

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 6.0 mm 20.0 mm M6 Stainless Steel

1504916

Price Range
£ 2.4219 - £ 2.4219

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round