Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0297 - £ 0.0309 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.2587 - £ 0.2587 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.025 - £ 0.025 | Request the lead time here |
Black
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.3578 - £ 0.3646 | 5296 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0722 - £ 0.0752 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
||
| 10042007 | £ 0.0916 - £ 0.0953 | 38039 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
| 10042106 | £ 1.7889 - £ 1.7889 | 2109 In stock |
Natural
|
Nylon 6/6
|
1.22 in
31.0 mm
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
|
| 10041956 | £ 0.0612 - £ 0.0637 | 62378 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| 10041932 | £ 0.0644 - £ 0.0671 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
| £ 0.0363 - £ 0.0378 | 1453 In stock |
Natural
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2834 - £ 0.2962 | Request the lead time here |
Transparent
|
PC
|
0.335 in
8.5 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
||
| 10184202 | £ 0.0722 - £ 0.0752 | 50552 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
|
| £ 0.6165 - £ 0.6288 | 12500 In stock |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
||
| 10042113 | £ 0.0276 - £ 0.0304 | 48772 In stock |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.0703 - £ 0.0718 | 2529 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1389 - £ 0.1417 | 24080 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1761 - £ 0.1789 | 1338 In stock |
Natural
|
Nylon 6/6
|
0.177 in
4.5 mm
|
1.024 in
26.0 mm
|
0.079 in
2.0 mm
|
||
| 10042274 | £ 0.1051 - £ 0.1051 | 10482 In stock |
Natural
|
PP
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
| 10184349 | £ 0.0542 - £ 0.0564 | 24825 In stock |
Natural
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
|
| £ 0.1194 - £ 0.1244 | 39958 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm