Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.0558 - £ 0.0581 | Request the lead time here |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
1344045 | £ 0.0363 - £ 0.0378 | Request the lead time here |
Natural
|
PA
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
£ 0.0964 - £ 0.1004 | 34 In stock |
Natural
|
PA
|
0.472 in
12.0 mm
|
0.945 in
24.0 mm
|
0.079 in
2.0 mm
|
||
1342924 | £ 0.3192 - £ 0.3192 | Request the lead time here |
Natural
|
PA
|
0.571 in
14.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|
1344055 | £ 0.0566 - £ 0.059 | Request the lead time here |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
|
1344054 | £ 0.0506 - £ 0.0527 | 3000 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
£ 0.2201 - £ 0.2243 | Request the lead time here |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0653 - £ 0.0681 | Request the lead time here |
Natural
|
PA
|
0.524 in
13.3 mm
|
0.866 in
22.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0206 - £ 0.0214 | 8000 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
£ 0.0231 - £ 0.024 | 10700 In stock |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
£ 0.1332 - £ 0.1389 | 1000 In stock |
Natural
|
PA
|
0.571 in
14.5 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1025 - £ 0.1067 | 400 In stock |
Natural
|
PA
|
0.492 in
12.5 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
1344059 | £ 0.0516 - £ 0.0538 | Request the lead time here |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
|
1342925 | £ 0.3068 - £ 0.3206 | 22 In stock |
Natural
|
PA
|
0.728 in
18.5 mm
|
1.417 in
36.0 mm
|
0.118 in
3.0 mm
|
|
£ 0.0446 - £ 0.0497 | Request the lead time here |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
£ 0.0282 - £ 0.0314 | Request the lead time here |
Natural
|
PA
|
0.217 in
5.5 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
1344056 | £ 0.0553 - £ 0.0576 | Request the lead time here |
Natural
|
PA
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
|
£ 0.2614 - £ 0.2724 | Request the lead time here |
Natural
|
PA
|
0.886 in
22.5 mm
|
1.559 in
39.6 mm
|
0.094 in
2.4 mm
|
||
1344052 | £ 0.0317 - £ 0.0331 | 800 In stock |
Natural
|
PA
|
0.362 in
9.2 mm
|
0.571 in
14.5 mm
|
0.079 in
2.0 mm
|
|
£ 0.1444 - £ 0.1472 | Request the lead time here |
Natural
|
PA
|
0.591 in
15.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue