Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.0566 - £ 0.059 | 47040 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0401 - £ 0.0442 | Request the lead time here |
Black
|
PA
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
£ 0.1644 - £ 0.1644 | 5000 In stock |
Natural
|
PP
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
1008780000VR | £ 0.116 - £ 0.1208 | 3000 In stock |
Natural
|
PA
|
0.323 in
8.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
|
£ 0.0412 - £ 0.043 | 3000 In stock |
Natural
|
PA
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0591 - £ 0.0616 | 15848 In stock |
Natural
|
PA
|
0.319 in
8.1 mm
|
0.551 in
14.0 mm
|
0.079 in
2.0 mm
|
||
0050550500VR | £ 0.3274 - £ 0.3274 | 84 In stock |
Natural
|
PVDF
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
0050320500VR | £ 0.1158 - £ 0.1158 | 31000 In stock |
Natural
|
PVDF
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
1001430000VR | £ 0.2738 - £ 0.2738 | 12125 In stock |
Natural
|
PA
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
£ 0.1279 - £ 0.1305 | 9200 In stock |
Natural
|
PA
|
0.209 in
5.3 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
£ 0.0761 - £ 0.0792 | 7050 In stock |
Black
|
PA
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
0050410300VR | £ 0.1051 - £ 0.1051 | 27000 In stock |
Natural
|
PP
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
£ 0.0873 - £ 0.0909 | 400 In stock |
Natural
|
PA
|
0.228 in
5.8 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
£ 0.0934 - £ 0.0953 | 22208 In stock |
Natural
|
PA
|
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
8042780000VR | £ 0.1314 - £ 0.134 | Request the lead time here |
Natural
|
PA
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
|
£ 0.0348 - £ 0.0363 | 56100 In stock |
Natural
|
PA
|
0.331 in
8.4 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
£ 0.0822 - £ 0.0857 | 38919 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
1110310400VR | £ 0.0374 - £ 0.0389 | 23300 In stock |
Natural
|
POM
|
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
£ 0.0231 - £ 0.024 | Request the lead time here |
Natural
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
0050150300VR | £ 0.068 - £ 0.068 | 19091 In stock |
Natural
|
PP
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue