Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
609 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0822 - £ 0.0837 26250 In stock
Natural
PA
£ 0.3855 - £ 0.4011 500 In stock
Natural
PA
£ 0.1085 - £ 0.1107 26500 In stock
Natural
PA
£ 0.1288 - £ 0.1315 750 In stock
Black
Nylon
£ 0.4762 - £ 0.4961 2900 In stock
Natural
PA
£ 0.4762 - £ 0.4961 2200 In stock
Black
Nylon
£ 0.1785 - £ 0.1856 19000 In stock
Natural
PA
£ 1.5733 - £ 1.6442 281 In stock
Brown
PEEK
3.2 mm
7.0 mm
0.5 mm
£ 1.4883 - £ 1.5449 23 In stock
Brown
PEEK
4.3 mm
9.0 mm
0.8 mm
£ 0.1072 - £ 0.1094 Request the lead time here
Natural
PA
13.0 mm
24.0 mm
2.5 mm
£ 0.1472 - £ 0.1527 2900 In stock
Natural
PA
15.0 mm
28.0 mm
2.5 mm
£ 0.0306 - £ 0.0306 4000 In stock
Natural
PA
3.2 mm
6.0 mm
0.5 mm
£ 0.0355 - £ 0.0355 Request the lead time here
Natural
PA
3.2 mm
9.0 mm
0.8 mm
£ 1.9844 - £ 2.0694 25 In stock
Brown
PEEK
6.4 mm
12.5 mm
1.6 mm
£ 1.4174 - £ 1.4741 712 In stock
Brown
PEEK
2.7 mm
6.0 mm
0.5 mm
£ 0.2931 - £ 0.3055 13590 In stock
Natural
PA
21.0 mm
37.0 mm
3.0 mm
£ 0.0317 - £ 0.0317 6500 In stock
Natural
PA6
4.3 mm
8.0 mm
0.5 mm
£ 0.0747 - £ 0.0779 Request the lead time here
Black
PA
2.2 mm
5.0 mm
0.5 mm
£ 0.0725 - £ 0.0725 10200 In stock
Natural
PA
10.7 mm
£ 0.3019 - £ 0.3146 6700 In stock
Natural
PA
  • of 31
Washer 9.6 mm 18.0 mm 1.2 mm PA

003081300001

Price Range
£ 0.0837 - £ 0.0822

Stock Levels
26250 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 23.2 mm 38.0 mm 1.7 mm PA

003220400001

Price Range
£ 0.4011 - £ 0.3855

Stock Levels
500 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 10.2 mm 12.0 mm 1.4 mm PA

003101100001

Price Range
£ 0.1107 - £ 0.1085

Stock Levels
26500 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 8.4 mm 25.0 mm 2.5 mm Nylon

032080011407

Price Range
£ 0.1315 - £ 0.1288

Stock Levels
750 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Washer 8.4 mm 40.0 mm 3.0 mm PA

033080100001

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
2900 In stock
Attributes
  • Washer Type
    Flat Washer
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 8.4 mm 40.0 mm 3.0 mm Nylon

033080011407

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
2200 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Washer 14.1 mm 22.0 mm 2.0 mm PA

003140400001

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
19000 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 3.2 mm 7.0 mm 0.5 mm PEEK

185030070409

Price Range
£ 1.6442 - £ 1.5733

Stock Levels
281 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 4.3 mm 9.0 mm 0.8 mm PEEK

185040070409

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
23 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 24.0 mm 2.5 mm PA

003121500001

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 15.0 mm 28.0 mm 2.5 mm PA

003140000001

Price Range
£ 0.1527 - £ 0.1472

Stock Levels
2900 In stock
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    28.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.2 mm 6.0 mm 0.5 mm PA

041030100001

Price Range
£ 0.0306 - £ 0.0306

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.2 mm 9.0 mm 0.8 mm PA

032030100001

Price Range
£ 0.0355 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 12.5 mm 1.6 mm PEEK

185060070409

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
25 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 2.7 mm 6.0 mm 0.5 mm PEEK

185020070409

Price Range
£ 1.4741 - £ 1.4174

Stock Levels
712 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 21.0 mm 37.0 mm 3.0 mm PA

003200000001

Price Range
£ 0.3055 - £ 0.2931

Stock Levels
13590 In stock
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    37.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.3 mm 8.0 mm 0.5 mm PA6

041040100001

Price Range
£ 0.0317 - £ 0.0317

Stock Levels
6500 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.2 mm 5.0 mm 0.5 mm PA

1340103

Price Range
£ 0.0779 - £ 0.0747

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.2 mm 10.7 mm 3.0 mm PA

016106000001

Price Range
£ 0.0725 - £ 0.0725

Stock Levels
10200 In stock
Attributes
  • Outside Diameter
    10.7 mm
  • Washer Type
    Anti-Loss Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Washer 6.4 mm 30.0 mm 3.0 mm PA

033060200001

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
6700 In stock
Attributes
  • Washer Type
    Flat Washer
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790