Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
£ 0.0711 - £ 0.1597 55000 In stock
6.4 mm
1/4 in UNF
13.0 mm
£ 0.0781 - £ 0.1754 8000 In stock
7.9 mm
M8, 5/16 in UNF
25.0 mm
£ 0.0946 - £ 0.2174 1250 In stock
10.3 mm
25.0 mm
£ 0.1126 - £ 0.2532 4000 In stock
12.7 mm
1/2 in UNF, 1/4 in BSP
19.0 mm
£ 0.1212 - £ 0.2737 Request the lead time here
15.2 mm
19.0 mm
£ 0.1885 - £ 0.4199 2500 In stock
19.1 mm
M20; 3/4 in UNF
19.0 mm
UNF Threads
£ 0.2182 - £ 0.4863 1200 In stock
22.2 mm
5/8";7/8"
25.0 mm
UNF Threads
£ 0.2551 - £ 0.5687 1300 In stock
25.4 mm
1"
25.0 mm
UNF Threads
£ 0.3302 - £ 0.7441 8000 In stock
30.2 mm
7/8"
25.0 mm
BSP Threads
10008539 £ 0.445 - £ 1.0232 22200 In stock
34.9 mm
M35;1 3/8"
50.0 mm
UNF Threads
£ 0.5116 - £ 1.1534 Request the lead time here
44.5 mm
1 3/8";M45
38.0 mm
Metric Threads
£ 0.0473 - £ 0.1089 55500 In stock
4.4 mm
M5, 3/16 in UNF
19.0 mm
£ 0.0714 - £ 0.1602 17000 In stock
5.9 mm
M6, 1/4 in UNF
25.0 mm
£ 0.0746 - £ 0.1679 4500 In stock
7.9 mm
M8, 5/16 in UNF
19.0 mm
£ 0.081 - £ 0.1823 3000 In stock
10.3 mm
13.0 mm
£ 0.1037 - £ 0.233 11500 In stock
12.7 mm
1/2 in UNF, 1/4 in BSP
13.0 mm
£ 0.1102 - £ 0.2479 5000 In stock
15.2 mm
13.0 mm
£ 0.1757 - £ 0.3906 2250 In stock
19.1 mm
M20; 3/4 in UNF
13.0 mm
UNF Threads
£ 0.2367 - £ 0.5315 Request the lead time here
21.4 mm
M22x1.5
25.0 mm
Metric Threads
10008362 £ 0.2197 - £ 0.4943 Request the lead time here
25.4 mm
1"
13.0 mm
UNF Threads
  • of 6
Flexible Cap 6.4 mm 13.0 mm PVC Yellow

10007815

Price Range
£ 0.1597 - £ 0.0711

Stock Levels
55000 In stock
Attributes
  • d
    6.4 mm
  • h
    13.0 mm
  • Thread Size
    1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 25.0 mm PVC Yellow

10007891

Price Range
£ 0.1754 - £ 0.0781

Stock Levels
8000 In stock
Attributes
  • d
    7.9 mm
  • h
    25.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 25.0 mm PVC Yellow

10007976

Price Range
£ 0.2174 - £ 0.0946

Stock Levels
1250 In stock
Attributes
  • d
    10.3 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 12.7 mm 19.0 mm PVC Yellow

10008058

Price Range
£ 0.2532 - £ 0.1126

Stock Levels
4000 In stock
Attributes
  • d
    12.7 mm
  • h
    19.0 mm
  • Thread Size
    1/2 in UNF, 1/4 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.2 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10008133

Price Range
£ 0.2737 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • d
    15.2 mm
  • h
    19.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 19.1 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10008218

Price Range
£ 0.4199 - £ 0.1885

Stock Levels
2500 In stock
Attributes
  • d
    19.1 mm
  • h
    19.0 mm
  • Thread Size
    M20; 3/4 in UNF
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 22.2 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008294

Price Range
£ 0.4863 - £ 0.2182

Stock Levels
1200 In stock
Attributes
  • d
    22.2 mm
  • h
    25.0 mm
  • Thread Size
    5/8";7/8"
  • Thread Standard
    BSP Threads
  • Thread Standard
    UNF Threads
Flexible Cap 25.4 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008379

Price Range
£ 0.5687 - £ 0.2551

Stock Levels
1300 In stock
Attributes
  • d
    25.4 mm
  • h
    25.0 mm
  • Thread Size
    1"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 30.2 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008454

Price Range
£ 0.7441 - £ 0.3302

Stock Levels
8000 In stock
Attributes
  • d
    30.2 mm
  • h
    25.0 mm
  • Thread Size
    7/8"
  • Thread Standard
    BSP Threads
  • Maximum Temperature
    230 °C
Flexible Cap 34.9 mm (ID) 50.0 mm (H) 230 °C PVC Yellow

10008539

Price Range
£ 1.0232 - £ 0.445

Stock Levels
22200 In stock
Attributes
  • d
    34.9 mm
  • h
    50.0 mm
  • Thread Size
    M35;1 3/8"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 44.5 mm (ID) 38.0 mm (H) 230 °C PVC Yellow

10008614

Price Range
£ 1.1534 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • h
    38.0 mm
  • Thread Size
    1 3/8";M45
  • Thread Standard
    BSP Threads
  • Thread Standard
    Metric Threads
Flexible Cap 4.4 mm 19.0 mm PVC Yellow

10007723

Price Range
£ 0.1089 - £ 0.0473

Stock Levels
55500 In stock
Attributes
  • d
    4.4 mm
  • h
    19.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.9 mm 25.0 mm PVC Yellow

10007808

Price Range
£ 0.1602 - £ 0.0714

Stock Levels
17000 In stock
Attributes
  • d
    5.9 mm
  • h
    25.0 mm
  • Thread Size
    M6, 1/4 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.9 mm 19.0 mm PVC Yellow

10007884

Price Range
£ 0.1679 - £ 0.0746

Stock Levels
4500 In stock
Attributes
  • d
    7.9 mm
  • h
    19.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 13.0 mm PVC Yellow

10007969

Price Range
£ 0.1823 - £ 0.081

Stock Levels
3000 In stock
Attributes
  • d
    10.3 mm
  • h
    13.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 12.7 mm 13.0 mm PVC Yellow

10008041

Price Range
£ 0.233 - £ 0.1037

Stock Levels
11500 In stock
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Thread Size
    1/2 in UNF, 1/4 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.2 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008126

Price Range
£ 0.2479 - £ 0.1102

Stock Levels
5000 In stock
Attributes
  • d
    15.2 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 19.1 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008201

Price Range
£ 0.3906 - £ 0.1757

Stock Levels
2250 In stock
Attributes
  • d
    19.1 mm
  • h
    13.0 mm
  • Thread Size
    M20; 3/4 in UNF
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 21.4 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008287

Price Range
£ 0.5315 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • d
    21.4 mm
  • h
    25.0 mm
  • Thread Size
    M22x1.5
  • Thread Standard
    Metric Threads
  • Maximum Temperature
    230 °C
Flexible Cap 25.4 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008362

Price Range
£ 0.4943 - £ 0.2197

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • h
    13.0 mm
  • Thread Size
    1"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C