Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1126 - £ 0.2532 | 4000 In stock |
0.5 in
12.7 mm
|
1/2 in UNF, 1/4 in BSP
|
0.748 in
19.0 mm
|
|
||
| £ 0.0473 - £ 0.1089 | Request the lead time here |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.5698 - £ 1.281 | 782 In stock |
1.874 in
47.6 mm
|
1 1/2";M48
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| 10008645 | £ 0.6846 - £ 1.576 | 245 In stock |
1.874 in
47.6 mm
|
1 1/2";M48
|
1.969 in
50.0 mm
|
Metric Threads
|
|
| £ 0.5428 - £ 1.2464 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Threads
|
||
| £ 0.2182 - £ 0.4863 | 1200 In stock |
0.874 in
22.2 mm
|
5/8";7/8"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.2381 - £ 0.5448 | 3100 In stock |
0.811 in
20.6 mm
|
G 1/2
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| 10007693 | £ 0.0602 - £ 0.1355 | 6000 In stock |
0.154 in
3.9 mm
|
|
0.512 in
13.0 mm
|
|
|
| £ 0.0579 - £ 0.1304 | Request the lead time here |
0.217 in
5.5 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.0664 - £ 0.149 | 2500 In stock |
0.303 in
7.7 mm
|
M8, 5/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.5116 - £ 1.1534 | Request the lead time here |
1.752 in
44.5 mm
|
1 3/8";M45
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.2324 - £ 0.5315 | 1100 In stock |
0.969 in
24.6 mm
|
M25
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| £ 0.0438 - £ 0.1001 | 4500 In stock |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| £ 0.4422 - £ 1.0125 | 280 In stock |
1.626 in
41.3 mm
|
1 1/4";M32
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.6024 - £ 1.3527 | 1705 In stock |
2 in
50.8 mm
|
2 in
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.0945 - £ 0.212 | 7500 In stock |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0935 - £ 0.2104 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.0472 - £ 0.1086 | 10000 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| £ 0.0473 - £ 0.1089 | 55500 In stock |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.748 in
19.0 mm