Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1023 - £ 0.2301 | Request the lead time here |
0.437 in
11.1 mm
|
M12, 7/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| £ 0.108 - £ 0.2429 | Request the lead time here |
0.531 in
13.5 mm
|
M14;1 in BSP
|
0.984 in
25.0 mm
|
|
||
| £ 0.0666 - £ 0.1496 | 8500 In stock |
0.154 in
3.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.1152 - £ 0.1488 | 2000 In stock |
0.189 in
4.8 mm
|
M5
3/16"
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.7285 - £ 1.6743 | 1140 In stock |
2 in
50.8 mm
|
2 in
|
1.969 in
50.0 mm
|
UNF Threads
|
||
| £ 0.2097 - £ 0.4757 | 700 In stock |
0.969 in
24.6 mm
|
M25
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.282 - £ 0.6351 | 900 In stock |
1.059 in
26.9 mm
|
M27
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.3926 - £ 0.9036 | 1650 In stock |
1.252 in
31.8 mm
|
1";1 1/4"
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| £ 0.506 - £ 1.1374 | 1800 In stock |
1.626 in
41.3 mm
|
1 1/4";M32
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.1197 - £ 0.2684 | 3000 In stock |
0.543 in
13.8 mm
|
M14;1 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.3586 - £ 0.7999 | 3041 In stock |
1.252 in
31.8 mm
|
1";1 1/4"
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.4422 - £ 1.0125 | 280 In stock |
1.626 in
41.3 mm
|
1 1/4";M32
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.3713 - £ 0.8371 | 1100 In stock |
1.189 in
30.2 mm
|
7/8"
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| £ 0.4436 - £ 0.9913 | 30900 In stock |
1.5 in
38.1 mm
|
M39;1 1/2"
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| 10008164 | £ 0.1757 - £ 0.3906 | 500 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.984 in
25.0 mm
|
Metric Threads
|
|
| £ 0.5471 - £ 1.2544 | 10520 In stock |
1.752 in
44.5 mm
|
1 3/8";M45
|
1.969 in
50.0 mm
|
Metric Threads
|
||
| £ 0.6024 - £ 1.3527 | 1705 In stock |
2 in
50.8 mm
|
2 in
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| 10008249 | £ 0.1842 - £ 0.4119 | 8250 In stock |
0.811 in
20.6 mm
|
G 1/2
|
0.512 in
13.0 mm
|
BSP Threads
|
|
| £ 0.0711 - £ 0.1597 | 55000 In stock |
0.252 in
6.4 mm
|
1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| £ 0.0781 - £ 0.1754 | 8000 In stock |
0.311 in
7.9 mm
|
M8, 5/16 in UNF
|
0.984 in
25.0 mm