Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Colour: Yellow Series Code: SRF0076
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | h | Thread Standard | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2367 - £ 0.5315 | Request the lead time here |
0.843 in
21.4 mm
|
M22x1.5
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.0776 - £ 0.1743 | 5000 In stock |
0.374 in
9.5 mm
|
M10, 1/8 in UNF, 3/8 in BSP
|
0.512 in
13.0 mm
|
|
||
| £ 0.18 - £ 0.4039 | Request the lead time here |
0.685 in
17.4 mm
|
M18
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| 10008027 | £ 0.1097 - £ 0.2471 | 8500 In stock |
0.469 in
11.9 mm
|
M12, 1/2 in UNF
|
0.748 in
19.0 mm
|
|
|
| £ 0.0595 - £ 0.1339 | Request the lead time here |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| £ 0.4975 - £ 1.1135 | 1020 In stock |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.496 in
38.0 mm
|
UNF Threads
|
||
| 10008645 | £ 0.6846 - £ 1.576 | 245 In stock |
1.874 in
47.6 mm
|
1 1/2";M48
|
1.969 in
50.0 mm
|
Metric Threads
|
|
| £ 0.18 - £ 0.4066 | 6750 In stock |
0.783 in
19.9 mm
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.3302 - £ 0.7441 | 8000 In stock |
1.189 in
30.2 mm
|
7/8"
|
0.984 in
25.0 mm
|
BSP Threads
|
||
| 10008539 | £ 0.445 - £ 1.0232 | 22200 In stock |
1.374 in
34.9 mm
|
M35;1 3/8"
|
1.969 in
50.0 mm
|
UNF Threads
|
|
| £ 0.4422 - £ 1.0125 | 280 In stock |
1.626 in
41.3 mm
|
1 1/4";M32
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.5428 - £ 1.2464 | Request the lead time here |
1.5 in
38.1 mm
|
M39;1 1/2"
|
1.969 in
50.0 mm
|
UNF Threads
|
||
| £ 0.3586 - £ 0.7999 | 3041 In stock |
1.252 in
31.8 mm
|
1";1 1/4"
|
1.496 in
38.0 mm
|
Metric Threads
|
||
| £ 0.3713 - £ 0.8371 | 1100 In stock |
1.189 in
30.2 mm
|
7/8"
|
1.496 in
38.0 mm
|
BSP Threads
|
||
| £ 0.4153 - £ 0.9301 | 675 In stock |
1.189 in
30.2 mm
|
7/8"
|
1.969 in
50.0 mm
|
BSP Threads
|
||
| £ 0.5698 - £ 1.281 | 782 In stock |
1.874 in
47.6 mm
|
1 1/2";M48
|
0.984 in
25.0 mm
|
Metric Threads
|
||
| £ 0.6024 - £ 1.3527 | 1705 In stock |
2 in
50.8 mm
|
2 in
|
0.984 in
25.0 mm
|
UNF Threads
|
||
| £ 0.1406 - £ 0.3162 | 2250 In stock |
0.543 in
13.8 mm
|
M14
|
0.984 in
25.0 mm
|
|
||
| £ 0.1644 - £ 0.3667 | 2000 In stock |
0.626 in
15.9 mm
|
3/8";M16
|
0.748 in
19.0 mm
|
Metric Threads
|
||
| 10008515 | £ 0.36 - £ 0.8052 | 1000 In stock |
1.374 in
34.9 mm
|
M35;1 1/4"
|
0.984 in
25.0 mm
|
UNF Threads