Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.0687 - £ 0.1871 5775 In stock
5.0 mm
Green
Vinyl
23.5 mm
£ 0.2763 - £ 0.7521 1040 In stock
21.0 mm
Green
Vinyl
34.5 mm
£ 0.0739 - £ 0.2014 214000 In stock
6.0 mm
Green
Vinyl
25.0 mm
12250 £ 0.4691 - £ 1.273 720 In stock
29.0 mm
Green
Vinyl
35.0 mm
12702 £ 0.1084 - £ 0.295 Request the lead time here
11.0 mm
Black
PVC
29.0 mm
£ 0.2012 - £ 0.6086 13000 In stock
15.0 mm
Green
Vinyl
29.5 mm
£ 0.0826 - £ 0.1722 Request the lead time here
8.0 mm
Black
PVC
24.5 mm
£ 0.2026 - £ 0.5501 1750 In stock
16.0 mm
Green
Vinyl
28.0 mm
£ 0.1033 - £ 0.2152 Request the lead time here
8.0 mm
Green
Vinyl
24.5 mm
£ 0.1842 - £ 0.3853 Request the lead time here
20.0 mm
Black
PVC
28.5 mm
£ 0.0876 - £ 0.1823 Request the lead time here
7.0 mm
Green
Vinyl
24.0 mm
£ 0.1771 - £ 0.481 14940 In stock
18.0 mm
Black
PVC
28.5 mm
£ 0.3968 - £ 1.0869 700 In stock
26.0 mm
Green
Vinyl
34.5 mm
£ 0.2211 - £ 0.6006 Request the lead time here
21.0 mm
Black
PVC
34.5 mm
12706 £ 0.1587 - £ 0.4332 7699 In stock
15.0 mm
Black
PVC
29.5 mm
£ 0.0592 - £ 0.1613 29080 In stock
6 mm
Black
PVC
25.0 mm
£ 0.1431 - £ 0.4013 145087 In stock
14.0 mm
Black
PVC
29.0 mm
£ 0.1303 - £ 0.1303 Request the lead time here
10.0 mm
Green
Vinyl
30.0 mm
12246 £ 0.3444 - £ 0.9408 6600 In stock
25.0 mm
Green
Vinyl
34.5 mm
£ 0.2211 - £ 0.6033 Request the lead time here
18.0 mm
Green
Vinyl
29.5 mm
  • of 3
Flexible End Cap 5.0 mm 23.5 mm Vinyl Green

12226

Price Range
£ 0.1871 - £ 0.0687

Stock Levels
5775 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 21.0 mm 34.5 mm Vinyl Green

12242

Price Range
£ 0.7521 - £ 0.2763

Stock Levels
1040 In stock
Attributes
  • d
    21.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 6.0 mm 25.0 mm Vinyl Green

12227

Price Range
£ 0.2014 - £ 0.0739

Stock Levels
214000 In stock
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 29.0 mm 35.0 mm Vinyl Green

12250

Price Range
£ 1.273 - £ 0.4691

Stock Levels
720 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.295 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 15.0 mm 29.5 mm Vinyl Green

12236

Price Range
£ 0.6086 - £ 0.2012

Stock Levels
13000 In stock
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 8.0 mm 24.5 mm PVC Black

1287253

Price Range
£ 0.1722 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 16.0 mm 28.0 mm Vinyl Green

12237

Price Range
£ 0.5501 - £ 0.2026

Stock Levels
1750 In stock
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 8.0 mm 24.5 mm Vinyl Green

1287252

Price Range
£ 0.2152 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 20.0 mm 28.5 mm PVC Black

1341986

Price Range
£ 0.3853 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 7.0 mm 24.0 mm Vinyl Green

1287249

Price Range
£ 0.1823 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 18.0 mm 28.5 mm PVC Black

12709

Price Range
£ 0.481 - £ 0.1771

Stock Levels
14940 In stock
Attributes
  • d
    18.0 mm
  • h
    28.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 26.0 mm 34.5 mm Vinyl Green

12247

Price Range
£ 1.0869 - £ 0.3968

Stock Levels
700 In stock
Attributes
  • d
    26.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 21.0 mm 34.5 mm PVC Black

12712

Price Range
£ 0.6006 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    21.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 15.0 mm 29.5 mm PVC Black

12706

Price Range
£ 0.4332 - £ 0.1587

Stock Levels
7699 In stock
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 6 mm 25.0 mm PVC Black

12697

Price Range
£ 0.1613 - £ 0.0592

Stock Levels
29080 In stock
Attributes
  • d
    6 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 14.0 mm 29.0 mm PVC Black

12705

Price Range
£ 0.4013 - £ 0.1431

Stock Levels
145087 In stock
Attributes
  • d
    14.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 10.0 mm 30.0 mm Vinyl Green

12231

Price Range
£ 0.1303 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    30.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Standard
    DIN
Flexible End Cap 25.0 mm 34.5 mm Vinyl Green

12246

Price Range
£ 0.9408 - £ 0.3444

Stock Levels
6600 In stock
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 18.0 mm 29.5 mm Vinyl Green

12239

Price Range
£ 0.6033 - £ 0.2211

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000