Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.2763 - £ 0.7521 1040 In stock
21.0 mm
Green
Vinyl
34.5 mm
£ 0.0687 - £ 0.1871 5775 In stock
5.0 mm
Green
Vinyl
23.5 mm
£ 0.3288 - £ 0.8956 Request the lead time here
27.0 mm
Black
PVC
33.5 mm
£ 0.1842 - £ 0.4996 Request the lead time here
14.0 mm
Green
Vinyl
28.5 mm
£ 0.0739 - £ 0.2014 14000 In stock
6.0 mm
Green
Vinyl
25.0 mm
£ 0.0826 - £ 0.1722 Request the lead time here
8.0 mm
Black
PVC
24.5 mm
£ 0.1156 - £ 0.3162 2650 In stock
9.0 mm
Green
Vinyl
25.0 mm
£ 0.1192 - £ 0.3269 10721 In stock
12.0 mm
Black
PVC
29.0 mm
£ 0.231 - £ 0.481 Request the lead time here
20.0 mm
Green
Vinyl
28.5 mm
£ 0.0698 - £ 0.1453 Request the lead time here
7.0 mm
Black
PVC
24.0 mm
£ 0.0925 - £ 0.2527 Request the lead time here
9.0 mm
Black
PVC
25.0 mm
£ 0.1601 - £ 0.4358 8770 In stock
16.0 mm
Black
PVC
28.0 mm
£ 0.2749 - £ 0.7494 6100 In stock
25.0 mm
Black
PVC
34.5 mm
£ 0.0592 - £ 0.1613 34080 In stock
6 mm
Black
PVC
25.0 mm
£ 0.2225 - £ 0.489 9900 In stock
4.0 mm
Green
Vinyl
24.0 mm
£ 0.0238 - £ 0.0594 100 In stock
13.0 mm
Green
Vinyl
29.0 mm
£ 0.1431 - £ 0.4013 42937 In stock
14.0 mm
Black
PVC
29.0 mm
£ 0.1369 - £ 0.2843 Request the lead time here
13.0 mm
Black
PVC
29.0 mm
£ 0.1757 - £ 0.3853 Request the lead time here
4.0 mm
Black
PVC
24.0 mm
£ 0.1672 - £ 0.4571 Request the lead time here
17.0 mm
Black
PVC
29.5 mm
  • of 3
Flexible End Cap 21.0 mm 34.5 mm Vinyl Green

12242

Price Range
£ 0.7521 - £ 0.2763

Stock Levels
1040 In stock
Attributes
  • d
    21.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 5.0 mm 23.5 mm Vinyl Green

12226

Price Range
£ 0.1871 - £ 0.0687

Stock Levels
5775 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 27.0 mm 33.5 mm PVC Black

12718

Price Range
£ 0.8956 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 14.0 mm 28.5 mm Vinyl Green

12235

Price Range
£ 0.4996 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 6.0 mm 25.0 mm Vinyl Green

12227

Price Range
£ 0.2014 - £ 0.0739

Stock Levels
14000 In stock
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 8.0 mm 24.5 mm PVC Black

1287253

Price Range
£ 0.1722 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 9.0 mm 25.0 mm Vinyl Green

12230

Price Range
£ 0.3162 - £ 0.1156

Stock Levels
2650 In stock
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 12.0 mm 29.0 mm PVC Black

12703

Price Range
£ 0.3269 - £ 0.1192

Stock Levels
10721 In stock
Attributes
  • d
    12.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 20.0 mm 28.5 mm Vinyl Green

1341985

Price Range
£ 0.481 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 7.0 mm 24.0 mm PVC Black

1287250

Price Range
£ 0.1453 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 9.0 mm 25.0 mm PVC Black

12700

Price Range
£ 0.2527 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 16.0 mm 28.0 mm PVC Black

12707

Price Range
£ 0.4358 - £ 0.1601

Stock Levels
8770 In stock
Attributes
  • d
    16.0 mm
  • h
    28.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 25.0 mm 34.5 mm PVC Black

12716

Price Range
£ 0.7494 - £ 0.2749

Stock Levels
6100 In stock
Attributes
  • d
    25.0 mm
  • h
    34.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 6 mm 25.0 mm PVC Black

12697

Price Range
£ 0.1613 - £ 0.0592

Stock Levels
34080 In stock
Attributes
  • d
    6 mm
  • h
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 4.0 mm 24.0 mm Vinyl Green

1340241

Price Range
£ 0.489 - £ 0.2225

Stock Levels
9900 In stock
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 13.0 mm 29.0 mm Vinyl Green

1341982

Price Range
£ 0.0594 - £ 0.0238

Stock Levels
100 In stock
Attributes
  • d
    13.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 14.0 mm 29.0 mm PVC Black

12705

Price Range
£ 0.4013 - £ 0.1431

Stock Levels
42937 In stock
Attributes
  • d
    14.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 13.0 mm 29.0 mm PVC Black

1341983

Price Range
£ 0.2843 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 4.0 mm 24.0 mm PVC Black

1340240

Price Range
£ 0.3853 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    24.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 17.0 mm 29.5 mm PVC Black

12708

Price Range
£ 0.4571 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • h
    29.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790