Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | Material | h | View | |
---|---|---|---|---|---|---|---|
12250 | £ 0.4691 - £ 1.273 | Request the lead time here |
1.142 in
29.0 mm
|
Green
|
Vinyl
|
1.378 in
35.0 mm
|
|
12702 | £ 0.1084 - £ 0.295 | 7750 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
|
£ 0.0826 - £ 0.1722 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
£ 0.231 - £ 0.481 | Request the lead time here |
0.787 in
20.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
£ 0.1842 - £ 0.4996 | Request the lead time here |
0.551 in
14.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
£ 0.1303 - £ 0.1303 | Request the lead time here |
0.394 in
10.0 mm
|
Green
|
Vinyl
|
1.181 in
30.0 mm
|
||
12246 | £ 0.3444 - £ 0.9408 | Request the lead time here |
0.984 in
25.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
|
£ 0.3175 - £ 0.861 | 700 In stock |
0.906 in
23.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.1352 - £ 0.3694 | 40050 In stock |
0.433 in
11.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
12696 | £ 0.0551 - £ 0.1504 | 23000 In stock |
0.197 in
5.0 mm
|
Black
|
PVC
|
0.925 in
23.5 mm
|
|
£ 0.2763 - £ 0.7521 | 1040 In stock |
0.827 in
21.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.1156 - £ 0.3162 | 2650 In stock |
0.354 in
9.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
£ 0.1192 - £ 0.3269 | 10721 In stock |
0.472 in
12.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
£ 0.2083 - £ 0.5687 | Request the lead time here |
0.669 in
17.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
£ 0.2012 - £ 0.6086 | 18000 In stock |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
£ 0.1488 - £ 0.4092 | 3910 In stock |
0.472 in
12.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
12706 | £ 0.1587 - £ 0.4332 | 7699 In stock |
0.591 in
15.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
|
£ 0.1033 - £ 0.2152 | Request the lead time here |
0.315 in
8.0 mm
|
Green
|
Vinyl
|
0.965 in
24.5 mm
|
||
£ 0.4096 - £ 1.1162 | 530 In stock |
1.063 in
27.0 mm
|
Green
|
Vinyl
|
1.319 in
33.5 mm
|
||
£ 0.2211 - £ 0.6033 | Request the lead time here |
0.709 in
18.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue