Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour Material h View
£ 0.1352 - £ 0.3694 Request the lead time here
11.0 mm
Green
Vinyl
29.0 mm
£ 0.2012 - £ 0.6086 13000 In stock
15.0 mm
Green
Vinyl
29.5 mm
£ 0.0739 - £ 0.2014 214000 In stock
6.0 mm
Green
Vinyl
25.0 mm
£ 0.0687 - £ 0.1871 5775 In stock
5.0 mm
Green
Vinyl
23.5 mm
£ 0.1192 - £ 0.3269 Request the lead time here
12.0 mm
Black
PVC
29.0 mm
£ 0.1842 - £ 0.4996 5500 In stock
14.0 mm
Green
Vinyl
28.5 mm
£ 0.2763 - £ 0.7521 1040 In stock
21.0 mm
Green
Vinyl
34.5 mm
£ 0.1033 - £ 0.2152 Request the lead time here
8.0 mm
Green
Vinyl
24.5 mm
12250 £ 0.4691 - £ 1.273 720 In stock
29.0 mm
Green
Vinyl
35.0 mm
12702 £ 0.1084 - £ 0.295 Request the lead time here
11.0 mm
Black
PVC
29.0 mm
£ 0.1488 - £ 0.4092 Request the lead time here
12.0 mm
Green
Vinyl
29.0 mm
£ 0.1842 - £ 0.3853 Request the lead time here
20.0 mm
Black
PVC
28.5 mm
£ 0.3288 - £ 0.8956 Request the lead time here
27.0 mm
Black
PVC
33.5 mm
£ 0.1303 - £ 0.1303 Request the lead time here
10.0 mm
Green
Vinyl
30.0 mm
£ 0.4096 - £ 1.1162 Request the lead time here
27.0 mm
Green
Vinyl
33.5 mm
£ 0.3175 - £ 0.861 3700 In stock
23.0 mm
Green
Vinyl
34.5 mm
£ 0.1156 - £ 0.3162 2650 In stock
9.0 mm
Green
Vinyl
25.0 mm
£ 0.076 - £ 0.076 7750 In stock
8.0 mm
Black
PVC
24.5 mm
£ 0.0876 - £ 0.1823 Request the lead time here
7.0 mm
Green
Vinyl
24.0 mm
£ 0.3968 - £ 1.0869 700 In stock
26.0 mm
Green
Vinyl
34.5 mm
  • of 3
Flexible End Cap 11.0 mm 29.0 mm Vinyl Green

12232

Price Range
£ 0.3694 - £ 0.1352

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 15.0 mm 29.5 mm Vinyl Green

12236

Price Range
£ 0.6086 - £ 0.2012

Stock Levels
13000 In stock
Attributes
  • d
    15.0 mm
  • h
    29.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 6.0 mm 25.0 mm Vinyl Green

12227

Price Range
£ 0.2014 - £ 0.0739

Stock Levels
214000 In stock
Attributes
  • d
    6.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 5.0 mm 23.5 mm Vinyl Green

12226

Price Range
£ 0.1871 - £ 0.0687

Stock Levels
5775 In stock
Attributes
  • d
    5.0 mm
  • h
    23.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 12.0 mm 29.0 mm PVC Black

12703

Price Range
£ 0.3269 - £ 0.1192

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 14.0 mm 28.5 mm Vinyl Green

12235

Price Range
£ 0.4996 - £ 0.1842

Stock Levels
5500 In stock
Attributes
  • d
    14.0 mm
  • h
    28.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 21.0 mm 34.5 mm Vinyl Green

12242

Price Range
£ 0.7521 - £ 0.2763

Stock Levels
1040 In stock
Attributes
  • d
    21.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 8.0 mm 24.5 mm Vinyl Green

1287252

Price Range
£ 0.2152 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 29.0 mm 35.0 mm Vinyl Green

12250

Price Range
£ 1.273 - £ 0.4691

Stock Levels
720 In stock
Attributes
  • d
    29.0 mm
  • h
    35.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.295 - £ 0.1084

Stock Levels
Request the lead time here
Attributes
  • d
    11.0 mm
  • h
    29.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 12.0 mm 29.0 mm Vinyl Green

12233

Price Range
£ 0.4092 - £ 0.1488

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • h
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 20.0 mm 28.5 mm PVC Black

1341986

Price Range
£ 0.3853 - £ 0.1842

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    28.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Cap 27.0 mm 33.5 mm PVC Black

12718

Price Range
£ 0.8956 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Cap 10.0 mm 30.0 mm Vinyl Green

12231

Price Range
£ 0.1303 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    30.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Standard
    DIN
Flexible End Cap 27.0 mm 33.5 mm Vinyl Green

12248

Price Range
£ 1.1162 - £ 0.4096

Stock Levels
Request the lead time here
Attributes
  • d
    27.0 mm
  • h
    33.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 23.0 mm 34.5 mm Vinyl Green

12244

Price Range
£ 0.861 - £ 0.3175

Stock Levels
3700 In stock
Attributes
  • d
    23.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 9.0 mm 25.0 mm Vinyl Green

12230

Price Range
£ 0.3162 - £ 0.1156

Stock Levels
2650 In stock
Attributes
  • d
    9.0 mm
  • h
    25.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3923509000
Flexible End Cap 8.0 mm 24.5 mm PVC Black

12699

Price Range
£ 0.076 - £ 0.076

Stock Levels
7750 In stock
Attributes
  • d
    8.0 mm
  • h
    24.5 mm
  • Colour
    Black
  • Material
    PVC
  • Standard
    DIN
Flexible End Cap 7.0 mm 24.0 mm Vinyl Green

1287249

Price Range
£ 0.1823 - £ 0.0876

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • h
    24.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Cap 26.0 mm 34.5 mm Vinyl Green

12247

Price Range
£ 1.0869 - £ 0.3968

Stock Levels
700 In stock
Attributes
  • d
    26.0 mm
  • h
    34.5 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790