Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | Material | h | View | |
---|---|---|---|---|---|---|---|
12250 | £ 0.4691 - £ 1.273 | Request the lead time here |
1.142 in
29.0 mm
|
Green
|
Vinyl
|
1.378 in
35.0 mm
|
|
12702 | £ 0.1084 - £ 0.295 | 7750 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
|
£ 0.0826 - £ 0.1722 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
£ 0.231 - £ 0.481 | Request the lead time here |
0.787 in
20.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
£ 0.1842 - £ 0.4996 | Request the lead time here |
0.551 in
14.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
£ 0.1303 - £ 0.1303 | Request the lead time here |
0.394 in
10.0 mm
|
Green
|
Vinyl
|
1.181 in
30.0 mm
|
||
12246 | £ 0.3444 - £ 0.9408 | Request the lead time here |
0.984 in
25.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
|
£ 0.3175 - £ 0.861 | 700 In stock |
0.906 in
23.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.1352 - £ 0.3694 | 40050 In stock |
0.433 in
11.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
12696 | £ 0.0551 - £ 0.1504 | 23000 In stock |
0.197 in
5.0 mm
|
Black
|
PVC
|
0.925 in
23.5 mm
|
|
£ 0.2763 - £ 0.7521 | 1040 In stock |
0.827 in
21.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.1156 - £ 0.3162 | 2650 In stock |
0.354 in
9.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
£ 0.1192 - £ 0.3269 | 10721 In stock |
0.472 in
12.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
£ 0.2083 - £ 0.5687 | Request the lead time here |
0.669 in
17.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
£ 0.2012 - £ 0.6086 | 18000 In stock |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
£ 0.1488 - £ 0.4092 | 3910 In stock |
0.472 in
12.0 mm
|
Green
|
Vinyl
|
1.142 in
29.0 mm
|
||
12706 | £ 0.1587 - £ 0.4332 | 7699 In stock |
0.591 in
15.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
|
£ 0.1033 - £ 0.2152 | Request the lead time here |
0.315 in
8.0 mm
|
Green
|
Vinyl
|
0.965 in
24.5 mm
|
||
£ 0.4096 - £ 1.1162 | 530 In stock |
1.063 in
27.0 mm
|
Green
|
Vinyl
|
1.319 in
33.5 mm
|
||
£ 0.2211 - £ 0.6033 | Request the lead time here |
0.709 in
18.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue