Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | Material | h | View | |
---|---|---|---|---|---|---|---|
£ 0.3019 - £ 0.8265 | 9480 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
£ 0.737 - £ 0.737 | 18000 In stock |
1.181 in
30.0 mm
|
Green
|
PVC
|
1.358 in
34.5 mm
|
||
£ 0.2664 - £ 0.2664 | 9060 In stock |
0.945 in
24.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
£ 0.4294 - £ 0.8929 | 1520 In stock |
1.102 in
28.0 mm
|
Green
|
PVC
|
1.378 in
35.0 mm
|
||
£ 0.3331 - £ 0.3331 | Request the lead time here |
0.945 in
24.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
£ 0.3458 - £ 0.7175 | 2160 In stock |
1.102 in
28.0 mm
|
Black
|
PVC
|
1.378 in
35.0 mm
|
||
£ 0.3968 - £ 0.8451 | 1170 In stock |
1.181 in
30.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
||
£ 0.2423 - £ 0.6537 | 43280 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
1.319 in
33.5 mm
|
||
£ 0.2763 - £ 0.7521 | 1040 In stock |
0.827 in
21.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.0687 - £ 0.1871 | 5775 In stock |
0.197 in
5.0 mm
|
Green
|
Vinyl
|
0.925 in
23.5 mm
|
||
£ 0.0739 - £ 0.2014 | 214000 In stock |
0.236 in
6.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
£ 0.3175 - £ 0.861 | 3700 In stock |
0.906 in
23.0 mm
|
Green
|
Vinyl
|
1.358 in
34.5 mm
|
||
£ 0.231 - £ 0.481 | Request the lead time here |
0.787 in
20.0 mm
|
Green
|
Vinyl
|
1.122 in
28.5 mm
|
||
£ 0.1192 - £ 0.3269 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
PVC
|
1.142 in
29.0 mm
|
||
£ 0.2012 - £ 0.6086 | 13000 In stock |
0.591 in
15.0 mm
|
Green
|
Vinyl
|
1.161 in
29.5 mm
|
||
£ 0.1156 - £ 0.3162 | 2650 In stock |
0.354 in
9.0 mm
|
Green
|
Vinyl
|
0.984 in
25.0 mm
|
||
£ 0.0826 - £ 0.1722 | Request the lead time here |
0.315 in
8.0 mm
|
Black
|
PVC
|
0.965 in
24.5 mm
|
||
12714 | £ 0.2551 - £ 0.691 | 4600 In stock |
0.906 in
23.0 mm
|
Black
|
PVC
|
1.358 in
34.5 mm
|
|
£ 0.4096 - £ 1.1162 | Request the lead time here |
1.063 in
27.0 mm
|
Green
|
Vinyl
|
1.319 in
33.5 mm
|
||
£ 0.18 - £ 0.3747 | 90877 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
1.161 in
29.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue